WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder CJ2/CDJ2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Double foot and head flange have been added to the available mounting types.
    ・Easy fine adjustment of auto switch position
    ・The auto switch mounting type, band, or rail can be selected with the model number.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CJ2/CDJ2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJ2-ZDouble acting, Single rod6, 10, 16View search result
    StandardCJ2-ZSingle acting (Spring return/extend)6, 10, 16View search result
    StandardCJ2W-ZDouble acting, Double rod6, 10, 16View search result
    Non-rotating rodCJ2K-ZDouble acting, Single rod10, 16View search result
    Non-rotating rodCJ2K-ZSingle acting (Spring return/extend)10, 16View search result
    Built-in speed
    controller
    CJ2Z-ZDouble acting, Single rod10, 16View search result
    Built-in speed
    controller
    CJ2ZW-ZDouble acting, Double rod10, 16View search result
    Direct mountCJ2RA-ZDouble acting, Single rod10, 16View search result
    Direct mountCJ2RA-ZSingle acting (Spring return/extend)10, 16View search result
    Non-rotating rod/
    Direct mount
    CJ2RK-ZDouble acting, Single rod10, 16View search result
    Non-rotating rod/
    Direct mount
    CJ2RK-ZSingle acting (Spring return/extend)10, 16View search result
    With end lockCBJ2Double acting, Single rod16
  • Air Cylinder CJ2/CDJ2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CJ2/CDJ2
    Symbol Specifications Download
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC51 Made to Order Common Specifications With hose nipple PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCJ2-ZDouble acting, Single rod6, 10, 16
StandardCJ2-ZSingle acting (Spring return/extend)6, 10, 16
StandardCJ2W-ZDouble acting, Double rod6, 10, 16
Non-rotating rodCJ2K-ZDouble acting, Single rod10, 16
Non-rotating rodCJ2K-ZSingle acting (Spring return/extend)10, 16
Built-in speed
controller
CJ2Z-ZDouble acting, Single rod10, 16
Built-in speed
controller
CJ2ZW-ZDouble acting, Double rod10, 16
Direct mountCJ2RA-ZDouble acting, Single rod10, 16
Direct mountCJ2RA-ZSingle acting (Spring return/extend)10, 16
Non-rotating rod/
Direct mount
CJ2RK-ZDouble acting, Single rod10, 16
Non-rotating rod/
Direct mount
CJ2RK-ZSingle acting (Spring return/extend)10, 16
With end lockCBJ2Double acting, Single rod16

Solenoid Valve (with M Connector) /ISO Standard EVS1-01/1-02

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelFlow rateApplicable
cylinder size
Power
consumption (W)
EVS1-011000 L/min (ANR)φ1001.0
EVS1-02400 L/min (ANR)φ801.0

Two Hand Control Valve VR51

Directional Control Valves » Mechanical Valves/Transmitters
    ・Equipment featuring a safety circuit
    ・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
    ・An output requires synchronized two-handed operation. (within 0.5 s)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Two Hand Control Valve VR51
    Manual
    Series View search result
    VR51View search result
  • Two Hand Control Valve VR51
    DoC
    Series View search result
    VR51View search result
SeriesSonic conductance:CPort size
Metric size
Port size
Inch size
Applicable tubing
material
VR510.3 dm3/(s・bar)φ6φ1/4Nylon
Soft nylon
Polyurethane
FR soft nylon
FR double layer
FR double layer polyurethane

5-Port Air Operated Valve VFA1000/3000/5000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VF1000/3000/5000 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VFA10000.530.280.13φ40
VFA30003.10.320.75φ80
VFA500010.00.492.9φ125

Wireless System Compact Remote EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System
    ・Applicable to existing wireless systems
    ・Compact, Lightweight
     Area: Approx. 61% reduction (59.8 cm2 ← 155 cm2)
     Volume: Approx. 86% reduction (159 cm3 ← 1,139 cm3)
     Weight: Approx. 87% reduction (130 g ← 965 g)
     ∗ For the e-CON type
      (Compared with the existing remote, M8 connector/digital 8 inputs specification)
    ・Variations
     e-CON type, Grommet type, IO-Link device compatible

     ▶Wireless System Base
     ▶IO-Link Devices
SeriesEnclosureCommunication protocolRadio wave type
EX600-We-CON type: IP20
Grommet type: IP67
IO-Link device compatible: IP67
SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Serial Transmission System EX510

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link
DeviceNet™
PROFIBUS DP
EtherNet/IP™ (Made to order)
PROFINET (Made to order)
SJ2000,3000
SY3000,5000,7000 (Plug-in)
SY3000,5000,7000,9000
SYJ3000,5000,7000
SQ1000,2000
SZ3000
VQ1000,2000
VQZ1000,2000,3000
S0700

Serial Transmission System EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX500
    Manual
    Series View search result
    EX500View search result
  • Serial Transmission System EX500
    DoC
    Series View search result
    EX500View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX500IP67EtherNet/IP™
PROFINET
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

3-Port Solenoid Valve S070

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・7 mm wide compact solenoid valve manifold
    ・Weight of valve alone: 5 g
    ・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
    ・Manifold type no.: SS073
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve S070
    DoC
    Series View search result
    S070View search result
SeriesFlow rate
characteristics
C[dm3/(s・bar)]
Flow rate
characteristics
b
Flow rate
characteristics
Cv
Power
consumption
(W)
Max. operating
pressure: MPa
S0700.042

0.060

0.042

0.060

0.021

0.042
0.27

0.28

0.27

0.28

0.27

0.28
0.011

0.016

0.011

0.016

0.006

0.011
0.5

0.5

0.35

0.35

0.1(With power saving circuit)

0.1(With power saving circuit)
0.5

0.3

0.3

0.1

0.3

0.1

3-Port Solenoid Valve/Pilot Operated Poppet Type VG342

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Low power consumption
    ・No lubrication required
    ・Can be used under vacuum or low pressure
    ・Easy conversion to N.C., N.O., or external pilot
    ・Can be used as either a selector or divider valve (External pilot type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
    DoC
    Series View search result
    VG342View search result
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VG342380.329.84(Standard)
1.8(Energy-saving type)
1.8(Continuous duty type)
-101.2 kPa

Wireless System/Compact Wireless Base EXW1-X10

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    · Pairing with wireless remote and various parameter settings without using IO Configurator.
     ∗ Configuration of IO-Link devices not included.
SeriesEnclosureCommunication protocolSubject
EXW1-X10IP67EtherNet/IP™,PROFINETAll Wireless remotes,Air Management System,Wireless remote (IO-Link master)

Go Top