WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Clamp Unit CDQ2

Arc Welding Process Equipment » Specialty Cylinders
    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCT1710T2096°
CDQ2B32-DCR0859R3296°

Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearing typeSeriesActionBore size(mm)
BasicSlide bearingMGPM-XC88(W)/XC89W/XC91(W)Double acting32,40,50,63,80,100

Pressure Sensor for General Fluids 10-PSE560

Clean Series/Low-Particle Generation » Switches/Sensors
SeriesRated pressure range
10-PSE5600 to 1MPa
0 to -101kPa
-100 to 100kPa
0 to 500kPa

Speed Controller with Indicator/In-line Type 10-AS-FS

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type10-AS1002FS to AS4002FS-φ3.2 to φ12φ1/8'' to φ1/2''

Stainless One-touch Fittings 10-KG

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-KGφ4,φ6,φ8,φ10,φ12,φ16M5 x 0.8, 1/8, 1/4,
3/8, 1/2

Mini Free Mount Cylinder 10-/11-CUJ

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CUJDouble acting, Single rod6, 8, 10

5 Port Solenoid Valve 10-S0700

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Cylinder sizePower consumption
(W)
10-S07000.390.390.11φ250.35

Vertical Return Filter FHBA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical return filters are designed for mounting directly on top of oil tanks used in
     hydraulic systems. They prevent the dust generated within the circuit from
     entering the tank and help keep the oil clean. This efficient configuration reduces
     the total number of filters required.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Max. flow rate L/minElement μm
(Nominal filtration)
FHBA3/4 to 1 1/2150, 300, 400Paper : 5, 10, 20
Micromesh : 5, 10, 20

ISO Standard Hydraulic Cylinder CHS□/CHDS□

Hydraulic Equipment » Hydraulic Cylinders
    ・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
    ・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
    ・Smaller cover section compared to tie-rod cylinders
    ・Reduced overall length (Compared to the CH2 series)
    ・With auto switch (CHDS□ series: CHDSD, CHDSG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHSD10Stainless steelDouble acting, Single rod40, 50, 63, 80, 100
CHSG16Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

Go Top