There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Main Line Filter AFF
Air Preparation Equipment » Air Preparation Filters
-
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters,
and prevent problems with the equipment
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |
Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS
Air Preparation Equipment » Air Dryers-
・Energy-saving design (Second re-heater + Digital scroll compressor)
・Power consumption: Reduced by up to 76%
・Exhaust heat: Reduced by up to 25%
・Tolerant of high temperature environments!
・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |
Air Tank VBAT
Air Preparation Equipment » Aftercoolers/Air TanksModular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators

-
・Compact air tank that can be directly connected to a regulator
・Can be used as an independent tank
・With a safety valve port (Option)
・Overseas standards compliant products:
CE certified product (-Q)
ASME Standards compliant product (-X105)
Product not applicable to ASME Standards (-X11)
Chinese pressure vessel regulations compliant product (-X104)
Industrial Safety and Health Act KCs Certification compliant product (-X101)
Series | Port size | Tank capacity (L) |
---|---|---|
VBAT | 3/8,1/2,3/4 | 5,10,20,38 |
Drain Separator for Vacuum AMJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Remove water droplets from the air by simply installing it in vacuum equipment connection lines.
・Effective for removing water droplets from the air sucked into vacuum pumps, ejectors, etc.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Recommended flow rate (L/min) (ANR) | Max. operating pressure (MPa) | Water droplet removal ratio |
---|---|---|---|---|
AMJ | 1/4, 3/8, 1/2, 3/4, 1 | 200, 300, 500 | 1.0 | 90% |
Vacuum Gripper for Collaborative Robots ZXP7□4□-X1 for the OMRON Corporation and TECHMAN ROBOT Inc. TM/TM S Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
TMComponent: Easy programming
・Operate by simply connecting 1 air supply tube and two electrical wiring
M8 connectors.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and
cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□41-X1 ZXP7□42-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Magnet Gripper MHM
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsRotary Actuators/Air Grippers » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
・Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
・Holding force (Attraction force) can be adjusted.
・Drop prevention: Holds workpieces even when air is shut off
Series | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|
MHM-16 | 50(6) |
MHM-25 | 200(6) |
MHM-32 | 500(6) |
MHM-50 | 1000(6) |
High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Stable suction position, Improved ease of removal
・Pad form: Flat type with groove, Bellows type with ribs and groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread
・Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.237-240) Ball Joint: Mounting Bracket Assembly (p.241-244) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3E | Flat type with groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Flat type with groove (Ball joint type) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove (Ball joint) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
Electric Actuator: High Rigidity Slider Type LEJS63□-□M
Electric Actuators/Cylinders » Motorless Type-
・Built-in Intermediate Supports
・A maximum speed of 1,800 mm/s1 has been achieved throughout the entire stroke!
The use of intermediate supports results in reduced deflection of the ball screw when a long stroke is used.
・Max. stroke: 1,790 mm
・Horizontal work load: 85 kg (For the 10 mm lead)
・Positioning repeatability: ±0.01 mm (High-precision type)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEJS63□-□M | 790 to 1790 | MAX.85 | MAX.1800 | 10,20,30 |
Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182
Electric Actuators/Cylinders » Controllers/Drivers-
・Jog operation can be performed using parallel input signals.
Jog operations that could previously only be performed using the button
on the front face can now be performed using the ON/OFF status of the
input signal.
・Application examples
Optimal for adjusting the feed value using a button operation while
checking the motion of the actuator
The LECP1 and LECP2 series programless controllers are to be discontinued
as of the end of May 2025.
Consider selecting the JXC51/61 series single-axis controller instead, as it
has interchangeable functions.
* The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
the LECP1/LECP2 mode.
▶Click here for details.
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
With input signals to perform jog operations | LECP1-XB182 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 points |
Electric Gripper 3-Finger Type (S Type) LEHS
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHS | 10 | 4 | 2.2 to 5.5 | 1.4 to 3.5 | 5 to 70 |
LEHS | 20 | 6 | 9 to 22 | 7 to 17 | 5 to 80 |
LEHS | 32 | 8 | 36 to 90 | ― | 5 to 100 |
LEHS | 40 | 12 | 52 to 130 | ― | 5 to 120 |