WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Speed Exhaust Controller ASV

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated quick exhaust valve and exhaust throttle valve
    ・Supports the high speed operation of cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
Speed exhaust controllerASV120F/220FM3, M5
Speed exhaust controllerASV310F/410F/510F1/8 to 1/2

Stainless Steel Type Speed Controller with Indicator/In-line Type 
AS-FSG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller for Low Speed Control AS

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Ideal for low-speed control (from 10 to 50 mm/sec)
    ・Number of needle rotations: 10 turns
    ・Available with a restrictor (Made to order: -X214, -X21)∗1
    ∗1 Excludes the dual speed controller
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
In-line type
AS□001FMφ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
Dual speed controller
ASD□30FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
Standard type (Metal body)AS□□□0MM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''

Elbow Type (Metal Body) AS

Flow Control Equipment » Speed Controllers for General Purposes
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Elbow type (Metal body)AS12□0 to AS42□0M3 to 1/2

Speed Controller with Indicator AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1FS to 42□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal typeAS13□1FS to 43□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Tube Releasing Tool TG

Fittings and Tubing » Related Products
SeriesApplicable tubing sizeApplicable tubing material
TG-0204Metric size φ2,φ4
TG-0608Metric size φ6,φ8
TG-1012Metric size φ10,φ12
TG-1Metric size φ4,φ6Nylon, Soft nylon, Polyurethane
TG-2Inch size φ1/8'',φ1/4''Nylon, Soft nylon, Polyurethane

Polyolefin Tubing TPH

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    ・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
SeriesApplicable tubing O.D.ColorFluid
TPHφ4,φ6,φ8,φ10,φ12Black, White, Red,Blue, Yellow, GreenAir, Water, etc.

Soft Fluoropolymer Tubing TD/TID

Fittings and Tubing » Tubing(Fluoropolymer/Clean)

    ・Max. operating pressure: 1.6 MPa (at 20℃)
    ・Food Sanitation Law compliant
    ・Complies with the FDA (Food and Drug Administration)
     § 177.1550 dissolution test
    ・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
                        Water: 0 to 100℃ (No freezing)

     *This may vary according to size.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
Color
TD/TIDφ4,φ6,φ8,φ10,φ12φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Translucent

Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Peeling of the outer layer not required to connect fittings
     Reduced labor time, Improved workability
    ・Improved flexibility (Compared with the TRBU)
    ・Lightweight and compact
     Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
    ・Suitable for air and water piping in environments where spot welding spatter may be a problem
    ・Increased flow rate due to I.D. expansion: Max. 69% improvement
     (Comparison between the TRBU1208 and the TRBU1210-X259)
SeriesTubing O.D.ColorFluid
TRBU-X259φ3.2,φ4,φ6,φ8,φ10,φ12
(Some products are available as a special order.
Please refer to the catalog for details.)
Black, White, Red, Blue, Yellow, Green
(Some products are available as a special order.
Please refer to the catalog for details.)
Air, Water

Polyurethane Tubing TU-X214

Fittings and Tubing » Tubing
    ・In compliance with the FDA’s (U.S. Food and Drug Administration)
     §177.2600 dissolution test and the (EU) No 10/2011 dissolution test
    ・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
    ・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
    ・Length per roll: 20 m
SeriesTubing O.D.
Metric size
ColorFluid
TU-X214φ4,φ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, Green, Clear, OrangeAir, Water

Go Top