There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Longer life expectancy: 50 million cycles or more
・Built-in strainer in the pilot valve
・The external pilot type can be used for vacuum applications.
・Manifold type no.: VV3P3, VV3P5, VV3P7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VP300 | 4.2 | 0.23 | 1.0 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP500 | 8.9 | 0.20 | 2.1 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP700 | 15.3 | 0.22 | 3.7 | 1.55(Standard) 0.55(With power saving circuit) | -100 kPa |
Vacuum Release Valve with Restrictor SY3A□R SY5A□R
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units

-
・Vacuum suction and release can be controlled with a single valve.
・With a restrictor that can adjust the flow rate of the release air
・Can be mounted on the same manifold as the standard valve
* When the individual EXH spacer is used
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
SY3A□R |
SY5A□R |
Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
・4-position dual 3-port valve available
・Bottom ported is prepared (A, B port).
・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Body ported single unit (For mounting P.E plate)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate ccharacteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.63 | 0.28 | φ32 | 0.2(With power saving circuit) |
JSY3000 | 1.81 | 0.27 | φ50 | 0.4(Standard) 0.1(With power saving circuit) |
JSY5000 | 3.72 | 0.18 | φ80 | 0.4(Standard) 0.1(With power saving circuit) |
Solid State Auto Switch UL/CSA Certified D-M9□-551/918
Air Cylinders » Auto Switches-
・D-M9□-551:UL, CSA certified
D-M9□-918:UL, CSA certified + Secondary battery compatible
・Dimensions and Specifications: The same as those of the standard
(general purpose) D-M9□ auto switch
Series | Mounting | Specifications |
---|---|---|
D-M9□-551 | Solid State Auto Switch | UL, CSA certified |
D-M9□-918 | Solid State Auto Switch | UL, CSA certified + Secondary battery compatible |
Water Separator for Vacuum AMJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems-
・Removes water droplets in the vacuum line
Prevents vacuum equipment failures
・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
・Water drop removal ratio: 99% or more
・Better environmental resistance with 2-layer construction
The bowl is covered with a transparent bowl guard.
Superior visibility: 360°
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. flow capacity [L/min (ANR)] | Operating pressure range | Water drop removal ratio |
---|---|---|---|---|
AMJ-D | 1/4,3/8,1/2,3/4,1 | 200,350,500 | −100〜0kPa | 99% |
Magnet Gripper/3-Position Type ø32 MHM-X7776
Rotary Actuators/Air Grippers » Magnet Grippers-
・Allows for high-speed transfer
Prevents the accidental attraction of a second workpiece
and allows for high-speed transfer. Improved cycle time
・Gripper mountable on 3 surfaces (Excludes the port side)
・Stopper (scale) allows for holding force adjustment and improved
visibility
Series | Bore size [mm] | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|---|
MHM-X7776 | 32 | 250 (2) 500 (6) |
Longer Life Cylinder CXS2-XB24
Air Cylinders » Dual Rod Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing
models, CXS2 Dual Rod Cylinder series
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | CXS2-XB24 | Double acting | 6, 10, 16, 20, 25, 32 |
3-Color Display Digital Flow Switch PF3A7/8□H (-L)
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・IO-Link compatible (For “-L”)
・A 4-screen display digital flow switch with pressure/temperature sensor
is available.
Simultaneous measurement of the (accumulated) flow rate, pressure,
and temperature is possible. [For the PF3A8mH(-L)]
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Flow range (L/min) |
---|---|---|
PF3A701H(-L) PF3A801H-L | AC30-D | 1000 |
PF3A702H(-L) PF3A802H-L | AC40-D | 2000 |