WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Hygienic Design Cylinder HY□/HYD□

Air Cylinders » Environment Resistant Cylinders
    ・Improved water resistant air cylinder with an easily washable configuration
    ・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
    ・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB, HYDC series: HYDC, HYDG series: HYDG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
BasicHYBDouble acting, Single rod20,25,32,40,50,63,80,100
BasicHYQDouble acting, Single rod20,25,32,40,50,63
ISO StandardHYCDouble acting, Single rod32,40,50,63
With guideHYGDouble acting20,25,32,40,50,63

Free Mount Cylinder CU/CDU

Air Cylinders » Compact Air Cylinders
    ・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
    ・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Free Mount Cylinder CU/CDU
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    StandardCUWDouble acting, Double rod6,10,16,20,25,32View search result
    Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32View search result
    Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32View search result
    Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    Long stroke/
    Non-rotating rod
    CUKDouble acting, Single rod6,10,16,20,25,32View search result
    With air cushionCU-ADouble acting, Single rod20,25,32View search result
    For vacuumZCUKDouble acting, Single rod10,16,20,25,32
  • Free Mount Cylinder CU/CDU
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC34 Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF
TypeSeriesActionBore size (mm)
StandardCUDouble acting, Single rod6,10,16,20,25,32
StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32
StandardCUWDouble acting, Double rod6,10,16,20,25,32
Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32
Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32
Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32
Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32
Long stroke/
Non-rotating rod
CUKDouble acting, Single rod6,10,16,20,25,32
With air cushionCU-ADouble acting, Single rod20,25,32
For vacuumZCUKDouble acting, Single rod10,16,20,25,32

Air Cylinder/Compact Type MB-X3155

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Now, more compact and lightweight due to the adoption of a octagonal piston!
     Weight: 35% reduction (750 g→487 g)
     Overall length: 16% reduction (189 mm→158 mm)
     Height Width: 10% reduction (52 mm→47 mm)
    ・Air cushion adjustment is not required due to the non-adjustable air cushion.
     The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
     Applicable auto switch: D-M9m
TypeSeriesActionBore size (mm)
StandardMB-X3155Double acting single rod40, 63

Pin Cylinder CJP2/CDJP2/CJP

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Two auto switches can be mounted even on the ø4, 5 st.
    ・A ø2 One-touch fitting and a speed controller can be connected.
    ・With auto switch (CDJP2 series: CDJP2)

    ∗ CJP Series is to be discontinued at the end of July 2025.
     Please select CJP-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pin Cylinder CJP2/CDJP2/CJP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCJP2Double acting, Single rod4,6,10,16View search result
    StandardCJPBSingle acting (Panel mount)4,6,10,15
    StandardCJPSSingle acting (Plug mount)4,6,10,15
  • Pin Cylinder CJP2/CDJP2/CJP
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Pin Cylinder CJP2/CDJP2/CJP
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XC17 Made to Order Common Specifications Pin cylinder with rod quenched PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardCJP2Double acting, Single rod4,6,10,16
StandardCJPBSingle acting (Panel mount)4,6,10,15
StandardCJPSSingle acting (Plug mount)4,6,10,15

ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
    *With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
ModelSealEffective area (Cv)*Power
consumption (W)
VSR8-6Rubber36 (2.0)1.8
VSS8-6Metal32 (1.8)1.8
VSR8-8Rubber72 (4.0)1.8
VSS8-8Metal65 (3.6)1.8
VSR8-10Rubber97 (5.4)1.8
VSS8-10Metal90 (5.0)1.8

Hand Valve VH200/300/400/600

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・The direction of air flow can be confirmed at a glance by the orientation of the handle.
DescriptionSeriesMax. operating pressurePort size
Hand valveVH2001.0 MPa1/4
Hand valveVH3001.0 MPa1/4,3/8
Hand valveVH4001.0 MPa1/4,3/8,1/2,3/4
Hand valveVH6000.7 MPa3/4,1

Transmitters VR

Directional Control Valves » Mechanical Valves/Transmitters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

5-Port Air Operated Valve VZA2000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VZ2000/4000 series.
    ・Can be mounted on VQZ2000/3000 manifolds.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VZA20000.900.250.21φ40
VZA40002.20.190.54φ50

Fieldbus System EX245

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    ・For Input/Output
    ・Push Pull connectors
     AIDA specifications compliant
     SCRJ connectors, RJ45 connectors
    ・Compatible with the PROFIenergy energy-saving function
    ・Shared Device function
    ・PROFIsafe compatible
    ・IO-Link compatible
    ・Supports System Redundancy S2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
PROFIsafe
JSY3000, 5000 (Plug-in)
SY3000, 5000 (Plug-in)
VQC2000, 4000

3-Port Solenoid Valve V100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa

Go Top