WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Slider Type, Belt Drive LEFB

Electric Actuators/Cylinders » Slider Type
    LEFB Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm

    LEFB Series AC Servo Motor
    ・Max. speed: 2000 mm/s
    ・Max. stroke: 3000 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Pulse input type/With internal absolute encoder
    ・Positioning repeatability: ±0.06 mm
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Step motor
(Servo/24 VDC)
LEFB16300 to 1000148 to 110048
Step motor
(Servo/24 VDC)
LEFB25300 to 20001048 to 140048
Step motor
(Servo/24 VDC)
LEFB32300 to 20001948 to 150048
Servo motor
(24 VDC)
LEFB16A300 to 100015 to 200048
Servo motor
(24 VDC)
LEFB25A300 to 200025 to 200048
AC servo motorLEFB25S300 to 20005Max. 200054
AC servo motorLEFB32S300 to 250015Max. 200054
AC servo motorLEFB40S300 to 300025Max. 200054

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Slide Tables
    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850,75Max. 2Max. 6Max. 4002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650,100Max. 8Max. 12Max. 4006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550,100,150Max. 12Max. 20Max. 40010,20
AC servo motorLESYH1650,100Max. 8Max. 12Max. 4006,12
AC servo motorLESYH2550,100Max. 12Max. 20Max. 40010,20(Parallel)
8,16(In-line)

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model
     ∗ When LEFS25GH-400 is operated from 0 to 400 mm
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS16G50 to 500Max. 15Max. 8005,10
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS25G50 to 800Max. 40Max. 15006,12,20
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS32G50 to 1000Max. 68Max. 13008,16,24
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS40G150 to 1200Max. 75Max. 120010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-31.5-4-M5
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
    for the Mitsubishi Electric Corporation MELFA ASSISTA Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTAView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTA16

Toggle Type Air Gripper MHT2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The new cylinder body allows small auto switches to be mounted on 4 surfaces.
    ・A strong and stable gripping force can be obtained through the toggle mechanism.
    ・Holds workpiece even when the air is shut down (Safety measure)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHT232,40,50,63

Cross Roller Guide Parallel Type Air Gripper MHQ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cross Roller Guide Parallel Type Air Gripper MHQ□2
    Manual
    Type Series View search result
    High rigidity typeMHQG2View search result
    With dust coverMHQJ2View search result
TypeSeriesCylinder bore size (mm)
High rigidity typeMHQG232,40
With dust coverMHQJ210,16,20,25

Compact Rotary Actuator CRQ2/CDRQ2

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・With cushion
    ・Equipped with an angle adjustment mechanism
    ・Single or double axis is selectable.
    ・With auto switch (CDRQ2 series: CDRQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Rotary Actuator CRQ2/CDRQ2
    Manual
    Series View search result
    CRQ2View search result
SeriesRack typeSizeRotating angle
CRQ2Double10,15,20,30,4090°180°360°

Rotary Actuator/Free Mount Type CRBU2/CDRBU2

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・It is possible to change the starting position freely according to the installation conditions.
    ・Lightweight: Weight reduced by 12%
    ・Can be directly installed in 6 different ways
    ・It is possible to adjust the angle as desired.
    ・It is possible to set the auto switch mounting position freely.
    ・With auto switch (CDRBU2 series: CDRBU2, CDRBU2WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRBU2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRBU2WUSingle
Double
10,15,20,30,4090°180°270°90°100°

Air Cylinder C76

ISO Products » Cylinders
Air Cylinders » ISO Cylinders
TypeSeriesActionBore size (mm)
StandardC76Double acting, Single rod32, 40
StandardC76Double acting, Double rod32, 40
StandardC76Single acting (Spring return/Extended)32, 40
Non-rotating rodC76KDouble acting, Single rod32, 40
Non-rotating rodC76KSingle acting, (Spring return/Extended)32, 40
Direct mountC76RDouble acting, Single rod32, 40

Valve Mounted Air Cylinder CV□/CDV□

Air Cylinders » Valve Mounted Air Cylinders
    ・Valve is mounted on a round cylinder.
    ・Built-in speed controller for some models
    ・A cylinder with a valve makes it easy to adjust the speed.
    ・With auto switch (CDVJ series: CDVJ5, CDVJ3,
     CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
     CDV3 series: CDV3, CDV3K,
     CDVS1 series: CDVS1, CDVS1K)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Air Cylinder CV□/CDV□
    Manual
    Type Series Action View search result
    StandardCVJ5Double acting, Single rod
    StandardCVJ3Single acting (Spring return/Extend)
    StandardCVM5Double acting, Single rod
    StandardCVM3Single acting (Spring return/Extend)
    StandardCV3Double acting, Single rod
    StandardCVS1Double acting, Single rodView search result
    Non-rotating rodCVM5KDouble acting, Single rod
    Non-rotating rodCVM3KSingle acting (Spring return/Extend)
    Non-rotating rodCV3KDouble acting, Single rod
    Non-rotating rodCVS1KDouble acting, Single rod
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVJ5Double acting, Single rod10,16CJ2SYJ3190
StandardCVJ3Single acting (Spring return/Extend)10,16CJ2SYJ319
StandardCVM5Double acting, Single rod20,25
32,40
CM2VZ3□90
StandardCVM3Single acting (Spring return/Extend)20,25
32,40
CM2VZ319
StandardCV3Double acting, Single rod40,50,63
80,100
CA2-ZV3□08
StandardCVS1Double acting, Single rod40,50,63
80,100
CA2-ZVS4□24
Non-rotating rodCVM5KDouble acting, Single rod20,25
32,40
CM2KVZ3□90
Non-rotating rodCVM3KSingle acting (Spring return/Extend)20,25
32,40
CM2KVZ319
Non-rotating rodCV3KDouble acting, Single rod40,50,63CA1KV3□08
Non-rotating rodCVS1KDouble acting, Single rod40,50,63CA1KVS4□24

Go Top