There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Position Sensor D-MPG
IO-Link Compatible Products » Position SensorIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
-
・Detects the stroke position of compact actuators such as air grippers
・Repeatability: 0.1 mm
・Compact sensor head and separate teach unit
・Same shape as the D-M9□ solid state auto switch
・Analog output
・Switch output
・IO-Link compatible
▶IO-Link Devices
Series | Measurement range | Resolution | Repeatability |
---|---|---|---|
D-MPG | 25 mm ±1 | 0.01 mm | 0.1 mm |
Magnet Buffer ZP3B□M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer-
· Stable buffer reaction force during stroke
· Adsorbs workpieces with different heights, Reduces the impact applied to
a workpiece
· Low particle generation
No particle generation due to the friction of a spring (spring-less
structure)
· Non-rotating
Reduces rotation by 4-pole magnets
· Copper and zinc-free
· Compatible with the secondary battery manufacturing process
Series | Buffer size | Stroke |
---|---|---|
ZP3B1M | M8 x 0.75 | 3 mm,6 mm |
ZP3B2M | M10 x 1.0 | 3mm,6mm |
ZP3B3M | M12 x 1.0 | 3 mm,6 mm,16 mm |
Tool Changer One-push Type/Clamp Type RMTM
Grippers for Collaborative Robots » Air GrippersGrippers for Collaborative Robots » Tool Changer
-
·2 types of manual tool changers
· One-push Type
Tools can be attached/removed by the push of a button (no tools
required).
Work load: 10 kg
Repeatability: ±0.01 (Position reproducibility)
· Clamp Type
Tools can be attached/removed by clamper bolts (2 pcs).
Work load: 20 kg
Repeatability: ±0.02 (Position reproducibility)
·Standards: ISO9409-1-50-4-M6 compliant
Compatible with the flanges of most major collaborative robots
·Compact, Lightweight
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
One-push type | RMTM1 | 10 kg | ±0.01 |
Clamp type | RMTM2 | 20 kg | ±0.02 |
Tool Changer/Auto Type RMTA
Grippers for Collaborative Robots » Tool Changer-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,15 | ±0.01 |
Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
Flow Control Equipment » Speed Controllers Special Environments-
・Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
・Material: Stainless steel 316 (External metal parts), FKM (Seal)
・Max. operating temperature: 150°C
・NSF H1 grease
・Fluid: Air, Water, N2
・Equipment for the food manufacturing industry HF2B- series
Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|
Stainless steel throttle valve In-line type | HF2B-ASG-□TV | ø4 to ø12 | ø5/32" to ø1/2" |
Pilot Operated 3 Port Solenoid Valves 50-VPE500/700-X140
防爆バルブ認証製品 » 方向制御機器ColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
Pilot Operated 5 Port Solenoid Valves 50-VFE3000/5000-X140
Explosion-Proof Valves Certified Products » Directional Control ValvesColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
Cartridge type solenoid valve SS5Y5-10SFAN-□B-□-X1062/1063
Explosion-Proof Valves Certified Products » Directional Control ValvesColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
5 Port Solenoid Valves 52-SY-X140
Explosion-Proof Valves Certified Products » Directional Control ValvesColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
High Speed/High Frequency Cylinder CM2/CQ2-X3423
Air Cylinders » Specialty Cylinders-
・ Maximum piston speed: 2500mm/s
・ Maximum operating frequency: 15Hz
・ Kinetic energy: 1.5 times (Compared with the standard product)
・ Reduced impact due to revision of cushion structure
・ Reduced weight of moving parts (piston rod, piston, etc.)
型式 | Series | Maximum piston speed | Maximum operating frequency | Bore size (mm) |
---|---|---|---|---|
Cylinder | CM2-X3423 | 2500mm/s | 12Hz (at 25 mm stroke) | 20, 25, 32 |
Compact Cylinder | CQ2-X3423 | 2500mm/s | 15Hz (at 5 mm stroke) | 20, 25, 32 |