WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100

Modular F.R.L. Units » Modular Connection Compatible Devices
    ・For the stepless control of air pressure in proportion to electrical signals
    ・Flow rate: Max. approx. 5 times (Compared with the existing model)
    ・Sensitivity: ±0.2% F.S. or less
    ・Linearity: ±1% F.S. or less
    ・Hysteresis: 0.5% F.S. or less
SeriesApplicable combinations
ITV1100AF20-D
ITV2100AF30-D
ITV3100AF40-D

Longer Life Cylinder C55-XB24

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specifications and dimensions as the existing
     model, C55 ISO Cylinder series.
    ・ISO Standards (21287)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC55-XB24Double acting, Single rod20, 25, 32, 40

Energy Saving, Exhaust-Recovery Booster Regulator VBAE

Booster Regulators » Booster Regulators
    ・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
     measuring conditions)
     Driven by reusing the exhaust air
    ・Increase factory air pressure by 1.7 times
     Air-only operation that requires no power supply, and allows for easy
     installation.
    ・Operation noise: 65 dB (A)
     15 dB (A) reduction compared with the existing model (VBA series) (Based
     on SMC's measuring conditions)
    ・Charging time: Max. 50% shorter
    ・Operating cycles: 50 million cycles or more
     Reduced maintenance frequency due to improved life (Based on SMC's
     test conditions)
    ・Compatible with vertical and horizontal installation
    ・Mounting interchangeability with the existing model (VBA series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBAE1/4,1/20.3 to 1.2

Biomass Tubing TU/TS/T-X309

Fittings and Tubing » Tubing
    ・Tubing according to carbon neutrality
    ・CO2 reduction amount: Max. 18.7 kg
     ∗ Comparison with the TS series (Tubing O.D. 12 mm;
      Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
    ・Reduction in CO2 and greenhouse gases by reducing
     the use of petroleum driven raw materials, resulting
     in a greater contribution towards decarbonization.

    What is a biomass tube?
    Tubing produced from plant derived raw biomaterials such
    as castor seeds, etc.
SeriesMaterialTubing O.D.
Metric size
ColorFluid
TU-X309Polyurethaneφ4,φ6,φ8,φ10,φ12Black, White, BlueAir, Water
TS-X309Soft nylonφ4,φ6,φ8,φ10,φ12WhiteAir
T-X309Nylonφ4,φ6,φ8,φ10,φ12Black, WhiteAir

Vacuum Gripper System (Foam Type) ZGS

Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Grippers for Collaborative Robots » Vacuum Grippers (Ejector Type)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Gripper System (Foam Type)
IO-Link Devices » Vacuum Gripper System
    ・Foam size: 300 mm x 180 mm / 200 mm x 120 mm [New]
    ・Suitable for the palletizing and depalletizing of corrugated cardboard,
     etc.
    ・Ejector unit
     Combines all functions required for adsorption
     (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
    ・Can be used immediately by simply connecting 1 electrical cable and air
     piping
    ・Compatible with the collaborative robots of 4 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC,
     YASKAWA Electric
    ・Lifting force
     440 N (200 x 120) (At −63 kPa)
     880 N (300 x 180) (At −63 kPa)
     2144 N (400 x 240) (At −75 kPa)
    ・IO-Link compatible
     ∗ Only for sizes 300 x 180 and 200 x 120

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper System (Foam Type) ZGS
    Manual
    Series View search result
    ZGSView search result
  • Vacuum Gripper System (Foam Type) ZGS
    DoC
    Series View search result
    ZGSView search result
SeriesCup formFoam specifications
Size
Theoretical
lifting force [N]
Foam specifications
Thickness
ZGSFoam400 mm × 240 mm
300 mm × 180 mm
200 mm × 120 mm
2144 [-75k Pa]
880 [-63 kPa]
440 [-63 kPa]
20mm
30mm

Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・Enclosure: IP69K equivalent
     Smooth design for less residual liquid accumulation
     External parts: Stainless steel 304
     Scraper, Static seal: US FDA compliant material (Blue)
     Grease: NSF-H1 grade
    ・Equipment for the food manufacturing industry HF2A- series
     ・Lubricants or rust proof agents are not used for the external parts.
      Otherwise, lubricants or rust proof agents for the food machinery are
      being used.
     ・US FDA compliant materials are used.
    ・Work load: Max. 80 kg ∗ Size 63, Lead C
    ・Stroke: Max. 800 mm ∗ Size 63

    * IP69K is the degree of protection against dust and high-temperature/
     high-pressure water washdown specified in DIN 40050-9 and
     currently specified in ISO 20653 and JIS D 5020.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
    Manifold
    Model View search result
    HF2A-LEY25View search result
    HF2A-LEY32View search result
    HF2A-LEY63View search result
SpecificationModelStroke (mm)Pushing force (N)Speed (mm/s)Screw lead (mm)
AC servo motorHF2A-LEY2550 to 400Max. 485Max. 90012,20
AC servo motorHF2A-LEY3250 to 500Max. 588Max. 12006,10
AC servo motorHF2A-LEY6350 to 800Max. 1910Max. 10003,5

Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Solenoid valves and electro-pneumatic regulators can be connected to
     the same manifold.
     Valve stations/Number of outputs: For 4 to 64 stations/128 points
     ∗ Stations are only available in multiples of 4.
     Electro-pneumatic regulator stations: 1 to 4 stations
     I/O unit stations: Max. 8 stations
    ・Equipment integration allows for the centralized management of control
     and wiring as well as reduced wiring
     Reduced wiring, Reduced number of SI units, Reduced wiring work,
     Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manual
    Series View search result
    JSY3000-PView search result
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manifold
    Series View search result
    JSY3000-PView search result
SeriesEnclosureCommunication protocolApplicable devices
JSY3000-PIP65PROFINET
EtherNet/IP™
EtherCAT
SI unit: EX600
Valve: JSY3000
Electro-pneumatic regulator: ITV2340

[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF

Temperature Control Equipment » Chiller Compliant Regulations
    · Low GWP refrigerant chiller
     GWP:146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    · Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    · More effective energy-saving is achieved through use of a DC inverter
     compressor and an inverter pump.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
    Manual
    Series Cooling capacity View search result
    HRZF01010kWView search result
  • [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
    DoC
    Series Cooling capacity View search result
    HRZF01010kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZF010-20〜90℃10kW±0.1℃Water-cooled refrigerationFluorinated fluids, 60% ethylene glycol aqueous solution

Air Management System 25A-AMS20/30/40/60

Series Compatible with Secondary Batteries Series 25A- » Air Management System
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System 25A-AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic Regulator Type
    25A-AMS20A/30A/40A/60A
    View search result
    Regulator Type
    25A-AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
25A-AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG

Flow Control Equipment » Speed Controllers Special Environments
    · Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    · Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
     ∗ Stainless steel 304 is used as the material for parts other than body A.
    · Max. operating temperature: 150°C
    · NSF H1 grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
    Manual
    Type Series View search result
    In-line type
    Stainless steel type
    ASG1002 to ASG4002View search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
ASG1002 to ASG4002-φ4 to φ12φ5/32” to φ1/2”

Go Top