There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445
Air Cylinders » Clamp Cylinders-
・Lateral Compact Type
・Compact: Overall length: 94 mm shorter (183mm→89mm)∗
・Lightweight: Weight: 38% reduction (900g→560g)∗
∗ Compared with the existing product CKQG32-X2081, LOW type, without
lock
・Lock mechanism to prevent the dropping of workpieces during
emergency stops
・Various clamp arm positions and port positions are available.
・Mountable on 2 surfaces
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Lateral Compact Type Without lock | CKQ32-X3445 | Round type Diamond type | 32 |
Lateral Compact Type With lock | CLKQ32-X3445 | Round type Diamond type | 32 |
[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and
drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.2/1.8 kW (60 Hz)
・Temperature stability: ±0.1°C
・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRRF012 | 5 to 35℃ | 1.0kW/1.2kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
HRRF018 | 5 to 35℃ | 1.6kW/1.8kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF012 to 060 | 5 to 40℃ | 1.3 kW, 1.9 kW, 2.4 kW, 3.2 kW, 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |
[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for LasersTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Temperatures for 2 fluid channel systems can be controlled individually
by one chiller.
・Space saving, Reduced wiring
・Touch panel
Numeric keypad inputs
Notice for alarms and maintenance
Temperature waveform can be displayed.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLF200-A-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 19 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Air-cooled refrigeration | Tap water, Deionized water |
HRLF200-W-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 21.5 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Water-cooled refrigeration | Tap water, Deionized water |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Guide Rod Type LE2YG□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2YG16□H | 30 to 200 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2YG25□H | 30 to 300 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2YG32□H | 30 to 300 | Max. 100 | Max. 900 | 4,8,16,24 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator-
· Slider Type Belt Drive LE2FB□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FB16□H | 300 to 1200 | Max. 1 | Max. 1300 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB25□H | 300 to 2200 | Max. 10 | Max. 1600 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB32□H | 300 to 2600 | Max. 19 | Max. 1700 | 48 |
For liquids Clamp-on Type Flow Sensor PFUW
Switches/Sensors/Controller » Clamp-on Type Flow Sensor-
・Benefit from the eight “zeros” with clamp mounting!
Zero piping work
Zero leakage
Zero clogging
Zero pressure loss
Zero fluid contact
Zero fluid contact parts material concerns
Zero foreign matter entry into piping
Rated flow rate range from zero L/min
・“Easy mounting and retrofitting” Reduced installation work
Series | Rated flow range (L/min) |
---|---|
PFUW | 0 to 60 0 to 100 |
IO-Link Compatible 2 in 1 Auto Switch D-MH2□
Rotary Actuators/Air Grippers » Auto SwitchesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
IO-Link Devices » Auto Switches
-
・Outputs process data according to the actuator stroke position
・A single switch can discriminate between max. 3 position points.
・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
・Detection position setting can be done away from the actuator.
・Process data output (–1000 to 1000)
Can also be used with the 2 in 1 auto switch single unit if there is
an IO-Link master
Series | Type | Number of set points | Output type |
---|---|---|---|
D-MH2□ | IO-Link compatible 2 in 1 auto switch | 2 points 3 points | NPN output PNP output |
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
-
・Non F-Gas
・Uses CO2 Refrigerant (R744)
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF150 HRSF200 | 5 to 35℃ | 15.7kW 20.5kW (Air-cooled) 20.6kW (Water-cooled) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |