There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Ionizer
Series Compatible with Secondary Batteries Series 25A- » Static Neutralization Equipment/Ionizersシリーズ | 型式 | 仕様 |
---|---|---|
Ionizer | IZS40/41/42-X516 | Ionizer/Bar Type |
Ionizer | IZT40/41/42(-L)-X516 | Separate Controller Ionizer/Bar Type/ IO-Link |
Ionizer | IZT43(-L)-X516 | Separate Controller Ionizer/Nozzle Type/ IO-Link |
Ionizer | IZN10E-X516 | Ionizer/Nozzle Type |
Ionizer | IZF21/31-X516 | Ionizer/Fan Type |
Ionizer | IZF10/IZF10R-X516 | Ionizer/Fan Type |
Ionizer | IZG10-X516 | Ionizer/Gun |
Stainless Steel Cylinder / Non-adjustable Air Cushion Type HF2A-CG5
Air Cylinders » Environment Resistant Cylinders-
・Equipment for the Food Manufacturing Industry
・All stainless steel specifications (External parts: Stainless steel 304)
・4 times better durability in environments where it may come into
contact with water droplets
・Non-adjustable air cushion
・Mounting interchangeability between the stainless steel cylinder,
CG5-S series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Type | Bore size |
---|---|---|
HF2A-CG5 | Air cushion | 20mm, 25mm, 32mm, 40mm |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Compatible with Manifold Controller Rotary Table LE2R□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rotary Tables
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
・Rotary Table Type LE2R□H Series has been added. [New]
・Compatible with manifold controller
Up to 16 axes can be connected
・Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
・Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specifications | Series | Table accuracy | Size | Max. rotating torque [N·m] | Rotation angle [°] |
---|---|---|---|---|---|
Battery-less Absolute (Step Motor 24 VDC) | LE2RB | Basic | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |
Battery-less Absolute (Step Motor 24 VDC) | LE2RH | High precision type | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |
Wireless Auto Switch IN574
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsDirectional Control Valves » Wireless System
Air Cylinders » Wireless Auto Switches
-
・Wireless power supply and communication for a completely wireless
system.
・Cable free
Zero risk of problems due to wire disconnection
Zero cable space and wiring work required
Zero switch failure due to cable deterioration
・Battery-less (Wireless power supply / Using WPT)
Zero maintenance for battery replacement
・In Japan, a radio station license is required to use a power transmitter
(WPT station).
An application fee for opening a station and a radio wave usage fee are
required.
・This product can only be used in countries that comply with Radio Law
(Japan, United States, Canada).
This product cannot be used in non-compliant countries.
Safety Instructions Auto Switches/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Communication protocol | Communication protocol | Communication protocol |
---|---|---|---|
IN574 | IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |
Auto Switch with Pre-Wire Connector D
Air Cylinders » Auto Switches
Safety Instructions Auto Switches/Precautions How to Mount and Move the Auto Switch Plug-in Connector Assembly/How to Use DIN Terminal Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D Series | Solid state auto switch | General purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic With timer |
D Series | Reed auto switch | General purpose type,2-color indicator |
2/3 Port Solenoid Valves HF3-/HF3A Compatible
Equipment for the Food Manufacturing Industry » Process ValvesSeries | Model | Specification |
---|---|---|
2-Port Solenoid Valve | HF3-JSX | HF3 |
2/3 Port Solenoid Valves HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Process ValvesSeries | Model | Specification |
---|---|---|
2-Port Solenoid Valve | HF1B-JSX | HF1B |
Modular Mounting Type 2-Port Solenoid Valve | HF1B-JSXM | HF1B |
Pilot Operated 2-Port Solenoid Valve | HF1B-JSXD | HF1B |
Pulse Valve (Valve for Dust Collector) | HF1B-JSXFAE/F | HF1B |
High Speed 2-Port Valve | SX10 | HF1B Compatible∗ |
Controllers HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Switches/SensorsSeries | Model | Specification |
---|---|---|
Flow Controller for Air | PFCA7 | HF1B Compatible∗ |
Flow Controller for Air | PFCQ | HF1B Compatible∗ |
Electronic Flow Switches/Sensors HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Switches/SensorsSeries | Model | Specification |
---|---|---|
2-Color Display Digital Flow Switch | PF2M7 | HF1B Compatible∗ |
2-Color Display Digital Flow Switch | PFMB7 | HF1B Compatible∗ |
Flow Sensor | PFMV5 | HF1B Compatible∗ |
Mechanical Pressure Switches HF1 (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Switches/SensorsSeries | Model | Specification |
---|---|---|
Pressure Switch/Reed Switch Type | HF1B-IS10 | HF1B |