There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
Modular F.R.L. Units » Modular Connection Compatible Devices-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Applicable combinations |
---|---|
ITV1100 | AF20-D |
ITV2100 | AF30-D |
ITV3100 | AF40-D |
Longer Life Cylinder C55-XB24
Air Cylinders » ISO Cylinders: ISO Standards (21287)-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specifications and dimensions as the existing
model, C55 ISO Cylinder series.
・ISO Standards (21287)
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C55-XB24 | Double acting, Single rod | 20, 25, 32, 40 |
Energy Saving, Exhaust-Recovery Booster Regulator VBAE
Booster Regulators » Booster Regulators-
・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
measuring conditions)
Driven by reusing the exhaust air
・Increase factory air pressure by 1.7 times
Air-only operation that requires no power supply, and allows for easy
installation.
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based
on SMC's measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Reduced maintenance frequency due to improved life (Based on SMC's
test conditions)
・Compatible with vertical and horizontal installation
・Mounting interchangeability with the existing model (VBA series)
Series | Port size | Set pressure (MPa) |
---|---|---|
VBAE | 1/4,1/2 | 0.3 to 1.2 |
Biomass Tubing TU/TS/T-X309
Fittings and Tubing » Tubing-
・Tubing according to carbon neutrality
・CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm;
Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
・Reduction in CO2 and greenhouse gases by reducing
the use of petroleum driven raw materials, resulting
in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw biomaterials such
as castor seeds, etc.
Series | Material | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|---|
TU-X309 | Polyurethane | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue | Air, Water |
TS-X309 | Soft nylon | φ4,φ6,φ8,φ10,φ12 | White | Air |
T-X309 | Nylon | φ4,φ6,φ8,φ10,φ12 | Black, White | Air |
Vacuum Gripper System (Foam Type) ZGS
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible ProductsGrippers for Collaborative Robots » Vacuum Grippers (Ejector Type)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Gripper System (Foam Type)
IO-Link Devices » Vacuum Gripper System
-
・Foam size: 300 mm x 180 mm / 200 mm x 120 mm [New]
・Suitable for the palletizing and depalletizing of corrugated cardboard,
etc.
・Ejector unit
Combines all functions required for adsorption
(Ejector, Supply valve/Release valve, Silencer, Pressure switch)
・Can be used immediately by simply connecting 1 electrical cable and air
piping
・Compatible with the collaborative robots of 4 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC,
YASKAWA Electric
・Lifting force
440 N (200 x 120) (At −63 kPa)
880 N (300 x 180) (At −63 kPa)
2144 N (400 x 240) (At −75 kPa)
・IO-Link compatible∗
∗ Only for sizes 300 x 180 and 200 x 120
▶IO-Link Devices
Series | Cup form | Foam specifications Size | Theoretical lifting force [N] | Foam specifications Thickness |
---|---|---|---|---|
ZGS | Foam | 400 mm × 240 mm 300 mm × 180 mm 200 mm × 120 mm | 2144 [-75k Pa] 880 [-63 kPa] 440 [-63 kPa] | 20mm 30mm |
Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
・Enclosure: IP69K equivalent
Smooth design for less residual liquid accumulation
External parts: Stainless steel 304
Scraper, Static seal: US FDA compliant material (Blue)
Grease: NSF-H1 grade
・Equipment for the food manufacturing industry HF2A- series
・Lubricants or rust proof agents are not used for the external parts.
Otherwise, lubricants or rust proof agents for the food machinery are
being used.
・US FDA compliant materials are used.
・Work load: Max. 80 kg∗ ∗ Size 63, Lead C
・Stroke: Max. 800 mm∗ ∗ Size 63
* IP69K is the degree of protection against dust and high-temperature/
high-pressure water washdown specified in DIN 40050-9 and
currently specified in ISO 20653 and JIS D 5020.
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | HF2A-LEY25 | 50 to 400 | Max. 485 | Max. 900 | 12,20 |
AC servo motor | HF2A-LEY32 | 50 to 500 | Max. 588 | Max. 1200 | 6,10 |
AC servo motor | HF2A-LEY63 | 50 to 800 | Max. 1910 | Max. 1000 | 3,5 |
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Solenoid valves and electro-pneumatic regulators can be connected to
the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗/128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations
・Equipment integration allows for the centralized management of control
and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work,
Compact
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable devices |
---|---|---|---|
JSY3000-P | IP65 | PROFINET EtherNet/IP™ EtherCAT | SI unit: EX600 Valve: JSY3000 Electro-pneumatic regulator: ITV2340 |
[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
Temperature Control Equipment » Chiller Compliant Regulations-
· Low GWP refrigerant chiller
GWP:146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
· Environmentally friendly R454C as refrigerant (Not available for air
transport)
· More effective energy-saving is achieved through use of a DC inverter
compressor and an inverter pump.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids, 60% ethylene glycol aqueous solution |
Air Management System 25A-AMS20/30/40/60
Series Compatible with Secondary Batteries Series 25A- » Air Management System-
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type
25A-AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
Flow Control Equipment » Speed Controllers Special Environments-
· Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
· Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A.
· Max. operating temperature: 150°C
· NSF H1 grease
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | ASG1002 to ASG4002 | - | φ4 to φ12 | φ5/32” to φ1/2” |