There were 1,282 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Dual Rod Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Dual Rod Cylinder/Compact Type | HF1A-CXSJ | HF1A |
Dual Rod Cylinder | HF1A-CXS2 | HF1A |
Guide Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Compact Guide Cylinder | HF1A-MGP | HF1A |
Environment Resistant Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Stainless Steel Cylinder | CJ5・S/CG5・S/CG5W・S | HF1A Compatible∗ |
Hygienic Design Cylinder | HY□ | HF1A Compatible∗ |
Compact Air Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Free Mount Cylinder | HF1A-CU | HF1A |
Compact Cylinder/Compact Type | HF1A-CQS | HF1A |
Compact Cylinder | HF1A-CQ2 | HF1A |
Compact Cylinder with End lock | HF1A-CBQ2 | HF1A |
Standard Air Cylinders (Round Type) HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Air CylindersSeries | Model | Specification |
---|---|---|
Air Cylinder | HF1A-CJ2 | HF1A |
Air Cylinder | HF1A-CM2 | HF1A |
Air Cylinder | HF1A-CG1 | HF1A |
Pilot Operated 4/5 Port Solenoid Valves HF2-/HF2A (Compatible)/HF2B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
Clean Design Manifold Valve Fieldbus Type, Sub-plate Type | JSY5000-H | HF2A Compatible∗ |
Residual Relief 3 Port Valve HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
OSHA Standard Compliant Residual Pressure Release 3-Port Valve with Locking Holes | HF1B-VHS20/30/40/50(W)-D | HF1B |
Mechanical Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
Mechanical Valve | HF1B-VM1000/VM100/VM200/VM400 | HF1B |
Pilot Operated 3 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
3-Port Solenoid Valve | HF1-VP300/500/700 | HF1 |
Pilot Operated 4/5 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)
Equipment for the Food Manufacturing Industry » Directional Control ValvesSeries | Model | Specification |
---|---|---|
5-Port Solenoid Valve/Plug-in Type | HF1-SY3000/5000/7000 | HF1 |
5-Port Solenoid Valve Body Ported/Single Unit | HF1-SY3000/5000/7000 | HF1 |
Clean Design Manifold Valve Lead Wire Type | JSY5000-H | HF1B Compatible∗ |