WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,282 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445

Air Cylinders » Clamp Cylinders
    ・Lateral Compact Type
    ・Compact: Overall length: 94 mm shorter (183mm→89mm)
    ・Lightweight: Weight: 38% reduction (900g→560g)
     ∗ Compared with the existing product CKQG32-X2081, LOW type, without
      lock
    ・Lock mechanism to prevent the dropping of workpieces during
     emergency stops
    ・Various clamp arm positions and port positions are available.
    ・Mountable on 2 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Lateral Compact Type
Without lock
CKQ32-X3445Round type
Diamond type
32
Lateral Compact Type
With lock
CLKQ32-X3445Round type
Diamond type
32

[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 35℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 35℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    Manual
    Series Cooling capacity View search result
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    View search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
    ・Touch panel
     Numeric keypad inputs
     Notice for alarms and maintenance
     Temperature waveform can be displayed.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRLF200-A-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 19 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Air-cooled refrigerationTap water,
Deionized water
HRLF200-W-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 21.5 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Water-cooled refrigerationTap water,
Deionized water

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Guide Rod Type LE2YG□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    Manual
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    DoC
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2YG16□H30 to 200Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2YG25□H30 to 300Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2YG32□H30 to 300Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H

Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Slider Type Belt Drive LE2FB□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    Manual
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Slider Type Belt Drive LE2FB□H
    DoC
    Model View search result
    LE2FB16□HView search result
    LE2FB25□HView search result
    LE2FB32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FB16□H300 to 1200Max. 1Max. 130048
Battery-less absolute
(Step motor 24 VDC)
LE2FB25□H300 to 2200Max. 10Max. 160048
Battery-less absolute
(Step motor 24 VDC)
LE2FB32□H300 to 2600Max. 19Max. 170048

For liquids Clamp-on Type Flow Sensor PFUW

Switches/Sensors/Controller » Clamp-on Type Flow Sensor
    ・Benefit from the eight “zeros” with clamp mounting!
     Zero piping work
     Zero leakage
     Zero clogging
     Zero pressure loss
     Zero fluid contact
     Zero fluid contact parts material concerns
     Zero foreign matter entry into piping
     Rated flow rate range from zero L/min
    ・“Easy mounting and retrofitting” Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • For liquids Clamp-on Type Flow Sensor PFUW
    Manual
    Series View search result
    PFUWView search result
  • For liquids Clamp-on Type Flow Sensor PFUW
    DoC
    Series View search result
    PFUWView search result
SeriesRated flow range (L/min)
PFUW0 to 60
0 to 100

IO-Link Compatible 2 in 1 Auto Switch D-MH2□

Rotary Actuators/Air Grippers » Auto Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
IO-Link Devices » Auto Switches
    ・Outputs process data according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
    ・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Process data output (–1000 to 1000)
     Can also be used with the 2 in 1 auto switch single unit if there is
     an IO-Link master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    Manual
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    DoC
    Series Type View search result
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    View search result
SeriesTypeNumber of set pointsOutput type
D-MH2□IO-Link compatible
2 in 1 auto switch
2 points
3 points
NPN output
PNP output

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
    ・Non F-Gas
    ・Uses CO2 Refrigerant (R744)
    ・Greatly reduced GWP
    ・GWP = 1 Compliant with each country’s refrigerant regulations
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
     ∗ “GWP” indicates the global warming potential. The values are based on
     the IPCC AR4.
    ・Air transport possible
    ・Eliminates the need to pay for F-Gas recovery & disposal
    ・Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    Manual
    Series View search result
    HRZCView search result
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    DoC
    Series View search result
    HRZCView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating
fluid
HRZC−20 to 90℃10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
60% ethylene glycol aqueous solution
Deionized water/Tap water

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146  ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
    Manual
    Series Cooling capacity View search result
    HRSF150
    HRSF200
    15.7kW
    20.5kW (Air-cooled)
    20.6kW (Water-cooled)
    View search result
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Go Top