There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Wear Resistant Tubing / Clear Type TUZC
Fittings and Tubing » Tubing-
・Abrasion: Approx. 1/3 (Compared with SMC polyurethane tubing
TU series)
・Clear type
Transparency in which the inside contents of a tube can be seen.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUZC | φ6 | Black, Blue, Translucent | Air, Water |
Flow Controller for Air PFCA7
Switches/Sensors/Controller » Controllers-
・For the automatic adjustment of the flow rate
・Applicable fluid: Dry air, N₂, Ar, CO₂
・Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command
value, and accumulated flow rate at a glance
・IO-Link compatible
・Flow ratio 100:1
Series | Rated control flow rate range [L/min] (Dry air, N₂, Ar) | Set control flow rate range [L/min] (Dry air, N₂, Ar) | Set control flow rate Min. unit [L/min] |
---|---|---|---|
PFCA710 | 0.1 to 10 | 0.04 to 10.3 | 0.01 |
PFCA725 | 0.2 to 25 | 0.1 to 25.8 | 0.1 |
PFCA750 | 0.5 to 50 | 0.2 to 51.5 | 0.1 |
PFCA711 | 1 to 100 | 0.4 to 103 | 0.1 |
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V
Flow Control Equipment » Speed Controllers Special Environments-
・The water-resistant construction and the stainless steel external
parts allow for the product to be used in environments where it
may come into contact with water droplets.
・Metal material: External metal parts stainless steel 316 (external
metal parts excluding body A)
・Grease: NSF H1 grease
・Max. operating temperature: 150°C
・Improved water-resistance and washabili
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | HF2A-ASG-□V | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Vacuum Filter AFJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Prevents vacuum equipment trouble
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water drops can be removed.
・The bowl is covered with a transparent bowl guard!
Series | Port size | Recommended flow rate L/min (ANR) | Nominal filtration rating |
---|---|---|---|
AFJ-D | 1/8,1/4,3/8,1/2 | 180, 380, 660 | 5,40,80 |
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・No tools required. Larger knob
・Allows for simultaneous meter-in and meter-out control
・Prevents cylinders from popping out, and allows for the
speed control of single acting cylinders
・Easy identification of meter-in or meter-out by knob color
・Lightweight: Approx. 28% lighter
・Improved reproducibility of flow rate
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD-A | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
Switches/Sensors/Controller » Electronic Temperature & Humidity Switches-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
Series | Set temperature range | Set relative humidity range | Display accuracy |
---|---|---|---|
PSH | -5 to 55°C | 0 to 100% R.H. (No condensation) | Temperature: ±3°C ±1 digit Humidity: ±5% R.H. ±1 digit |
Flow Controller for Water FC3W
Switches/Sensors/Controller » Controllers-
・For the stepless control of water flow rate in proportion to electrical
signals
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
Series | Rated control flow rate range [L/min] | Flow rate measurement range [L/min] |
---|---|---|
FC3W504 | 0.5 to 4.0 | 0.4 to 4.2 |
FC3W520 | 2.0 to 16.0 | 1.6 to 16.8 |
Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesFlow Control Equipment » Speed Controllers with Special Functions

-
・Drop prevention and temporary intermediate stops of cylinders are
possible.
Model | Applicable bore size [mm] | Type | Residual pressure release valve |
---|---|---|---|
VQ1000-FPG-□□-□ | ø40 or less | Single unit/Manifold | With |
VQ2000-FPG-□□-□ | ø63 or less | Single unit/Manifold | With |
VV71-FPGR-□-X299 | ø100 or less | Single unit/Manifold (X296) | With |
VV72-FPG-06□-X2 | ø140 or less | Single unit | None |
Compact Slide MXH2
Air Cylinders » Table Cylinders-
・Size ø25 have been added.
Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20
・Improved linear guide rigidity reduces the amount of table displacement
by 48%
Displacement due to a force acting in the pitch direction: 48% reduction
(0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction
(0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction
(0.06 mm→0.006 mm)
・Max. standard stroke: 150 mm (For ø20, ø25)
・Weight: Max. 6% reduction (194 g→182 g)
・Dimensions for mounting and length are equivalent to the existing MXH
series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH2 | Double acting | 6,10,16,20,25 |
Electric Actuator/Large Slider Type, Belt Drive LET-X11
Electric Actuators/Cylinders » Slider Type-
・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
・Stroke: Up to 3000 mm (Standard)
・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
・Max. acceleration/deceleration [mm/s2]: 20000
・Simplified belt replacement
・Solid state auto switches are mountable.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
AC servo motor | LET80-X11 | 300 to 3000 | 75 | 2160 | 43.33, 26, 14.44 |
AC servo motor | LET100-X11 | 300 to 3000 | 240 | 4000 | 80, 48, 26.67, 16 |