WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum Flow ZHV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
    ・Blow and vacuum can be performed by supplying compressed air.
     Blow: Max. 11000 L/min (ANR)∗1
     Vacuum: Max. 8000 L/min (ANR)∗1
     ∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
    ・It is possible to adjust the blow and vacuum flow rate by adjusting the
     nozzle position!
    ・A vacuum flow rate 3 times or more the supply air
    ・A blow flow rate 4 times or more the supply air
    ・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
     ∗2 ZHV20, in comparison with product (ZH20-X185)
    ・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
     ∗3 ZHV10, in comparison with product (ZH10-X185)
    ・In terms of body mounting, port connection, and passage diameter, this
     product is compatible with the product (ZH-X185).
SeriesVacuum pressure
[kPa]
Suction flow rate
[L/min (ANR)]
Discharge flow rate
[L/min (ANR)]
Air consumption
[L/min (ANR)]
Fluid passage dia.
ZHV10-6520670180ø13
ZHV20-619752360380ø21.6
ZHV30-645905310710ø30
ZHV40-6527068201330ø42

e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H50 to 500MAX.18MAX.8002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQFS25□H50 to 800MAX. 40MAX. 12003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQFS32□H50 to 1000MAX. 68MAX. 11004, 8, 16, 24

Air Management System AMS20/30/40/60

Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
    ・Made to order added. [New]
     Without residual pressure relief 3-port solenoid valve
     specification (-X101),
     Without standby regulator specification (-X102)
    ・Air consumption: Max. 62% reduction
     Monitors the machine standby conditions (when production stops) and
     automatically decreases the pressure.
     Reduces unnecessary air consumption
    ・Compatible with OPC UA
     Direct connection enables data communications.
    ・Compatible with wireless systems
     Communication cables not required
     High security thanks to unique encryption
     Communication distance: Max. 100 m
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Management System AMS20/30/40/60
    Manual
    Series View search result
    Electro-Pneumatic
    Regulator Type AMS20A/30A/40A/60A
    View search result
    Regulator Type
    AMS20B/30B/40B/60B
    View search result
SeriesSizePort sizeFlow capacity [L/min]Communication protocolOutput data
Electro-Pneumatic
Regulator Type AMS20A/30A/40A/60A
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis
Regulator Type
AMS20B/30B/40B/60B
20
30
40
60
1/8
1/4
3/8
1/2
3/4
1
5 to 500
10 to 1000
20 to 2000
40 to 4000
PROFINET
EtherNet/IP™
OPC UA
EtherCAT
Instantaneous flow
Accumulated flow
Pressure
Fluid temperature
Various sensor information transmitted via IO-Link Diagnosis

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance: Improved by up to 61%
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS25G50 to 800Max.40Max.15006,12,20
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS32G50 to 1000Max.68Max.13008,16,24
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS40G150 to 1200Max.75Max.120010,20,30

Electric Actuator/High Rigidity and High Precision Slider Type LEKFS

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEKFS2550 to 800MAX.20MAX.15006, 12, 20
Motorless
Ball screw drive
LEKFS3250 to 1000MAX.45MAX.15008, 16, 24
Motorless
Ball screw drive
LEKFS40150 to 1200MAX.60MAX.150010, 20, 30

Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170

Directional Control Valves » Explosion-Proof Valves
    ・TS certification (Taiwan)
    ・Ex db Ⅱc T6...T5 Gb
    ・Ex tb Ⅲc T85℃...100℃ Db
    ・Exhausting equipment for the pilot valve is not required.
     (Common exhaust type for main and pilot valve [50-VFE3000-X170])
    ・It is possible to be used in a manifold. (50-VFE-X170)
    ・Can be used as a selector valve, divider valve, or for vacuum applications
     (50-VPE-X170)
    ・Manifold type no.: 50-VV5FE3, 50-VV5FE5
SeriesNo. of portsEffective area mm2 (Cv)Power consumption (W)
50-VFE3000-X1705 port18 (1.0)3.5
50-VFE5000-X1705 port45 (2.5)3.5
50-VPE500-X1703 port41.4 (2.3)3.5
50-VPE700-X1703 port72 (4)3.5

Go Top