There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Copper, Fluorine-free 20-
Copper, Fluorine-free Equipment Series 20--
・Suitable for environments where the presence of copper or fluorine materials is restricted.
・Dimensions are the same as the standard type.
Description | Model |
---|---|
Copper, Fluorine-free | 20- |
2-Color Display Digital Flow Switch/Low Particle Generation PF2M7-X300
Clean Series/Low-Particle Generation » Flow Switch-
・Low Particle Generation
Flow control of a clean air blow in clean room environments
・Metal Material of Parts in Contact with Fluid: Stainless Steel 304
Series | Rated flow range (L/min) |
---|---|
PF2M7-X300 | 0.2 to 10(0.2 to 5) 0.5 to 25(0.5 to 12.5) 1 to 50(1 to 25) 2 to 100(2 to 50) ( ): For CO2 |
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |
Elbow Type/Universal Type Push-lock Type 10-AS-F
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS12□1F to 42□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | 10-AS13□1F to 43□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Elbow type Uni thread | 10-AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | 10-AS23□1F to 43□1F | Uni 1/8~1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
One-touch Fittings 10-KQ2
Clean Series/Low-Particle Generation » Fittings
Clean Series
・One-touch connection
・Possible to use in vacuum to –100 kPa.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
10-KQ2 | Metric | φ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16 | M3×0.5, M5×0.8, M6×1.0, 1/8, 1/4, 3/8, 1/2 |
10-KQ2 | Inch | φ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2'' | 10-32UNF NPT 1/16, 1/8, 1/4, 3/8, 1/2 |
Main Line Filter 10-AFF
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AFF | 3 (Filtration efficiency 99%) | 300 to 12000 | 1/8 to 2 |
Membrane Air Dryer 10-IDG□A
Clean Series/Low-Particle Generation » Air Dryers
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Outlet air flow rate L/min (ANR) | Outlet air atmospheric pressure dew point (℃) |
---|---|---|
10-IDG30A to 100A | 300 to 1000 | -20 |
10-IDG30HA to 100HA | 300 to 1000 | -15 |
10-IDG30LA to 100LA | 75 to 300 | -40 |
10-IDG60SA to 100SA | 50 to 150 | -60 |
10-IDG3 to 100 | 25 to 1000 | -20 |
10-IDG3H to 100H | 25 to 1000 | -15 |
10-IDG30L to 100L | 75 to 300 | -40 |
10-IDG60S to 100S | 50 to 150 | -60 |
Linear Guide Parallel Style Air Gripper 11-/22-MHZ2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・Linear guide improves rigidity and accuracy.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Standard | 11-/22-MHZ2 | 10, 16, 20, 25 |
Rotary Actuator 10-/21-CRB1
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|
10-CRB1 | Single, Double | 10, 15, 20, 30 | 90°, 180°, 270° | 90°, 100° |
21-CRB1 | Single, Double | 10, 15, 20, 30 | 90°, 180°, 270° | 90°, 100° |
Air Cylinder 10-/11-/21-/22-CJ2-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CJ2 | Double acting, Single rod | 6 |
Standard | 10-/11-/21-/22-CJ2-Z | Double acting, Single rod | 10,16 |
Standard | 10-/11-/21-/22-CJ2W-Z | Double acting, Double rod | 10,16 |
Direct mount | 10-/11-/21-/22-CJ2RA-Z | Double acting, Single rod | 10,16 |