WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumptio (W)
10-SY30001.1dm3(s・bar)φ400.35
10-SY50002.8dm3(s・bar)φ630.35
10-SY70004.5dm3(s・bar)φ800.35
10-SY900010dm3(s・bar)φ1000.35

Vertical Suction Filter FHIA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical suction filters are designed for installation between the pump and
     reservoir tank.
     Their main function is to protect the pump.
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FHIA1/2B to 4B30 to 1300Negative pressureMicromesh :
74, 105, 149

Compact Hydraulic Cylinder CHQ/CHDQ

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・With auto switch (CHDQ series: CHDQ, CHDQW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Body materialActionBore Size (mm)
CHQ3.5AluminumDouble acting, Single rod20, 32, 40, 50
63, 80, 100
CHQW3.5AluminumDouble acting, Double rod20, 32, 40, 50
63, 80, 100

Double-layered Tubing for Instrumentation Device (Single-tube/Double-tube) IN-241, T-X120/121/166

Pneumatic Instrumentation Equipment » Piping Materials
    ・Double-layered tubing with an external layer of vinyl chloride or polyolefin to protect the inner tubing
    ・Inner tubing color: Black or Black + White
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
IN-241 T-X120/121/166φ6×φ4
φ8×φ6
φ10×φ7.5
Air

NAMUR Interface 3-Port Solenoid Valve VFN200N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
  • NAMUR Interface 3-Port Solenoid Valve VFN200N
    DoC
    Series View search result
    VFN200NView search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN200N5.410.311.381.8

Pressure Switch IS

Pneumatic Instrumentation Equipment » Detection Conversion Units
    ・The pressure switch IS100 series can be utilized for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants.
    ・Pressure adjustment range: 0.02 to 0.1 MPa
    ・Electric wiring: Various wiring and entry methods can be selected.
    ・Mechanical service life: 100,000 cycles
SeriesPort sizePressure adjustment range (MPa)Contact
IS100Rc1/40.02 to 0.1Using micro switch
A, B 2 contacts

P Cylinder (Cylinder with Positioner) CPA2/CPS1

Pneumatic Instrumentation Equipment » Actuators
    ・Cylinder positioning in proportion to the input signal (air pressure) is possible.
    ・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
SeriesBore sizeStroke
(mm)
Air connection portSupply pressure
(MPa)
Input pressure
(MPa)
CPA2φ50 to 10025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1
CPS1φ125 to 30025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1

Electro-Pneumatic Transducer IT600/601

Pneumatic Instrumentation Equipment » Electro-Pneumatic Transducers
    ・Air pressure in proportion to the current signal can be output.
    ・Wide output pressure range: 0.02 to 0.6 MPa
    ・Fast response
    ・Independent electric unit/Explosion-proof (flameproof) construction
    ・Easy span adjustment
SeriesPort sizeSupply air pressure (MPa)Input current
IT600Rc1/40.14 to 0.244 to 20 mA DC
IT601Rc1/40.24 to 0.74 to 20 mA DC

Booster Relay IL100/XT240

Pneumatic Instrumentation Equipment » Relays/Valves
    ・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
    ・Can help accelerate actuation speed considerably
  • Booster Relay IL100/XT240
    Manual
    Series View search result
    IL100View search result
    XT240
SeriesPort sizePressure ratioInput/Output pressure
IL100Rc1/4, 3/81:10.7 MPa
XT240Rc. NPT 1/4 (SIG), 1 (SUP. OUT)1:10.7 MPa

Filter Regulator 1301/IW

Pneumatic Instrumentation Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator 1301/IW
    Manual
    Series View search result
    IWView search result
    1301
SeriesPort sizeSet pressure (MPa)Filtration accuracy (μm)
IWRc1/40.02 to 0.2
0.02 to 0.3
0.02 to 0.5
5
1301Rc1/40.02 to 0.2
0.02 to 0.29
0.02 to 0.49
5

Go Top