WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Speed Controller Adjustable by Flat Head Screwdriver AS

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Flow adjustable by a flat head screwdriver
    ・Prevents unnecessary manual operation
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1F-DM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1F-Dφ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□F-DM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
Metal bodyAS□2□0-DM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller with Residual Pressure Release Valve AS

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated speed controller and residual pressure release valve
    ・Residual pressure can be easily released with the push of a button.
    ・Eye-catching red release button
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing
O.D.
With One-touch fittings, Elbow/Universal typeAS□□□1FE1/8 to 1/2φ4 to φ12
Metal body, In-line typeAS□000E1/8 to 1/2-

Stainless Steel: Elbow Type/Universal Type/Push-lock Type AS-FG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
AS12□1FG to 42□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
AS13□1FG to 43□1FGM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Elbow Type/Universal Type/Push-lock Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・Electroless nickel plated type is standard.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
    ・Large flow type (-X778)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1F to 42□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1F to 43□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Multi-tube Holder TM

Fittings and Tubing » Related Products
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Polyurethane Tubing 10-TU

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
Clean Series/Low-Particle Generation » Tubing

    Clean Series


    ・Flexible tubing 0.8 MPa max. (at 20℃)

    ★ Only black and blue are available for the inch size.
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Color ★
10-TUφ4, φ6, φ8, φ10, φ12φ1/8Black, White, Red, Blue, Yellow, Green, Clear, Orange

Fluoropolymer Tubing TL/TIL

Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    ・Max. operating pressure: 1.0 MPa (at 20℃)
    ・Operating temperature (fixed usage): −65 to 260℃

FR Three-layer Polyurethane Tubing TRTU

Fittings and Tubing » Tubing(Tubing for Special Environments)
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment

    ・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
     (It is twice that of the TRBU series FR double layer polyurethane tubing.)
    ・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
    ・Flame resistant (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRTUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

FR Soft Nylon Tubing TRS

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 1.2 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
     (Equivalent to UL-94 Standard V-0)
SeriesTubing O.D.ColorFluid
TRSφ6,φ8,φ10,φ12Black, White, Red, Blue, GreenAir, Water

Nylon Tubing T

Fittings and Tubing » Tubing
    ・General pneumatic tubing
    ・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
    *1 Refer to the catalog for more information on using the product.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
T/TIAφ4,φ6,φ8,φ10
φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red, Blue, Yellow, GreenAir, Water
Turbine oil class 1
(ISO VG32)*1

Go Top