WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Rotary Table LER

Electric Actuators/Cylinders » Rotary Tables
    ・Rotation angle: 360º , 320º (310º), 180º , 90º
     ( ) The value indicated in brackets shows the value for the LER10.
    ・Low profile: Height 42 mm (LER10)
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420°/sec (7.33 rad/sec)
     Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
    ・It is possible to set the speed, acceleration/deceleration, and position.
     Max. 64 points
    ・Energy saving: Automatic 40% power reduction after the table has stopped
    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)

    *Value when an external stopper is mounted
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER100.220.32420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER300.81.2420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Electric Actuator/Miniature Rod Type LEPY

Electric Actuators/Cylinders » Miniature
    ・Compact and lightweight
     W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
    ・Max. pushing force: 50 N
    ・Positioning repeatability: ±0.05 mm
    ・It is possible to set the position, speed, and force. (64 points)
    ・Max. speed (Horizontal): 350 mm/s
SpecificationModelStroke
(mm)
Pushing
force [N]
Basic
Pushing
force [N]
Compact
Max. work
load [kg]
(Horizontal)
Basic
Max. work
load [kg]
(Horizontal)
Compact
Screw
lead
Step motor
(Servo/24 VDC)
LEPY625,50,75Max. 20Max. 2.04,8
Step motor
(Servo/24 VDC)
LEPY1025,50,75Max. 50Max. 40Max. 6.0Max. 4.05,10

Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Slide Tables
    ・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
    ・Vertical work load: Increased by up to 50%
    ・Lightweight: Reduced by up to 29%
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LES8□30,50,75Max. 1Max. 0.5Max. 4004 ,8
Step motor
(Servo/24 VDC)
LES16□30,50,75,100Max. 3Max. 3Max. 4005,10
Step motor
(Servo/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16
Servo motor
(24 VDC)
LES8□A30,50,75Max. 1Max. 1Max. 4004,8
Servo motor
(24 VDC)
LES16□A30,50,75,100Max. 3Max. 3Max. 4005,10
Servo motor
(24 VDC)
LES25□A30,50,75,100,125,150Max. 5Max. 4Max. 4008,16

Electric Actuator/Rod Type, Motor Top/Parallel Type LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65)

    LEY Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65 equivalent)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY4030 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16A30 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25A30 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25□S30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32□S30 to 500Max. 588Max. 12005,10,20
AC servo motorLEY63□S100 to 800Max. 3343Max. 10005 (2.86),5,10,20
AC servo motorLEY100100 to 1000MAX.12000MAX.5002,3.3,10

Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Slider Type
    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20,000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.01 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Step motor
(Servo/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Step motor
(Servo/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Step motor
(Servo/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30
Servo motor
(24 VDC)
LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
LEFS25A50 to 800Max. 18Max. 8006,12,20
AC servo motorLEFS25S50 to 800Max. 20Max. 15006,12,20
AC servo motorLEFS32S50 to 1000Max. 45Max. 15008,16,24
AC servo motorLEFS40S150 to 1200Max. 60Max. 150010,20,30

Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
LEY-X8

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Environment
    ・Enclosure: IP65∗ equivalent/IP67 equivalent
     ∗Testing of IP65 has also been carried out.
    ・Battery-less absolute encoder compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
    Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
    LEY-X8
    Manual
    Model View search result
    LEY25-X8View search result
    LEY32-X8View search result
    LEY40-X8View search result
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY25-X830 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY32-X830 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY40-X830 to 500Max. 1058Max. 5004,8,16

Card Motor LAT3

Electric Actuators/Cylinders » Card Motor
    ・The transportation, pushing, and length measurement systems have beenminiaturized through the use of a linear motor.
    ・Thickness 9 mm, Weight 130 g (At a stroke of 10 mm)
    ・Linear motor type: Moving magnet type linear motor
    ・Max. pushing force: 6 N
    ・Positioning repeatability: ±5 μm
    ・Pushing measurement accuracy: ±10 μm
    ・Max. operating frequency: 500 cpm
ModelStroke (mm)Sensor
(Optical linear
encoder)
Resolution
Pushing
Maximum
Instantaneous
thrust
Positioning
repeatability
Pushing
measurement
accuracy
Maximum
speed
LAT3F10, 20, 30, 501.25μmUp to 6 N±5μm±10μm400 mm/s
LAT3M505μmUp to 6 N±20μm±40μm400 mm/s
LAT310, 20, 3030μmUp to 6 N±90μm±100μm400 mm/s

Auto Switch D

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type 2-color indicator

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
for the FANUC CORPORATION CRX Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software: Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-CRX
    for the FANUC CORPORATION CRX Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-CRXView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-CRX16

Angular Type Air Gripper/Compact Type MHC2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
SeriesCylinder bore size (mm)
MHC2-66
MHCA2-66
MHCM2-77

Go Top