There were 1,281 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Air Preparation Equipment » Air Preparation Filters-
・Modular connection type
・Compressed air purity class: ISO 8573
・Face-to-face and depth dimensions reduced by 30%
・Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
・Flow capacity increased by 50%
・No tools are required.
Easy replacement of the element
・Transparent bowl guard (2-layer construction)
・Color-identifiable elements
・With element service indicator
・With clogging switch/With element service indicator
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS) Element Part No.
Type | Series | Filtration (μm) | Oil mist concentration on the outlet side | Air flow (L/min[ANR]) | Port size |
---|---|---|---|---|---|
Line filter | AFF | 1.0 (Filtration efficiency: 99%) | - | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 1 (≈ 0.8 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 0.1 (≈ 0.08 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Activated carbon filter | AMK | - | 0.003 (≈ 0.0025 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Thermo-dryer with Air Temperature Adjustment Function IDH□
Air Preparation Equipment » Air DryersTemperature Control Equipment » Air Temperature Controllers
-
・Stable supply of temperature and pressure controlled dry clean air
Can supply compressed air with the same conditions and quality
regardless of the season
・Application example:
Supplying compressed air with constant conditions to air bearings
mounted on a tool
・Built-in filter
Nominal filtration: 0.01 μm (99.9% filtration efficiency)
Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
or less
・Compatible with power supplies from around the world Single-phase
100, 200, 230 VAC (50/60 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Air flow capacity L/min(ANR) | Outlet air temperature adjustment range | Outlet air set pressure range | Outlet air temperature stability | Cooling method | Compressor output |
---|---|---|---|---|---|---|
IDH□4 | 100 to 500 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
IDH□6 | 200 to 800 | 15 to 30℃ | 0.15 to 0.85 MPa | ±0.1 | Heater operation PID control | Less than 7.5kw |
Refrigerated Air Dryer IDF
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
・Increased air flow capacity
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|
IDF60 | 35℃ 0.7 MPa | 5.6 | 6.5 | R410A(HFC) GWP:2088 | R1 | Less than 7.5kw |
IDF70 | 35℃ 0.7 MPa | 8 | 9.1 | R410A(HFC) GWP:2088 | R1 1/2 | Less than 7.5kw |
IDF80 | 40℃ 0.7 MPa | 11.6 | 13.6 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
IDF90 | 40℃ 0.7 MPa | 14.3 | 16.4 | R410A(HFC) GWP:2088 | R2 | Less than 7.5kw |
Air Cooled Aftercooler HAA
Air Preparation Equipment » Aftercoolers/Air Tanks
-
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air
・Cooling equipment is not required for this air-cooled type.
・Easy maintenance and reasonable running costs,
No need to worry about freezing or running out of water supply.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAA | 7.5 to 37 | 1000 to 5700 |
Adsorption Plate SP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
・A high level of machining accuracy
・Strong adsorption force
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Shape | Adsorption surface size | Sintered metallic element particle dia. | Suction port |
---|---|---|---|---|
SP | Rectangular, Square | □50 x 50 mm, □100 x 100 mm, □150 x 150 mm □200 x 200 mm, □250 x 250 mm, □300 x 300 mm | φ0.3 (Sphere) | 1/8 |
Vacuum Saving Valve ZP2V
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Saving Valves-
・Can restrict the reduction of vacuum pressure even when there is no workpiece
・A switching operation is not required when changing workpieces.
・Built-in filter (40 μm)
・With One-touch fittings
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□21-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Bernoulli Gripper ZNC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・For the adsorption transfer of thin cloths, films, printed circuit boards,
etc.
・Energy saving: Max. 79% reduction (Comparison of air consumption
to lifting force)
・High lifting force: 65 N
10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
65 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin
workpieces
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC | Aluminum Resin Stainless steel | ø20, ø30, ø40, ø60, ø80 | With stopper With vibration suppression cover |
Basic Vacuum Pad (Vacuum Suction Cup) ZP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・12 sizes, 6 types of pad forms
The mounting bracket can be selected according to the application.
・Pad form: Flat type, Flat type with ribs, Bellows type,
Thin flat type, Thin flat type with ribs, Deep type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.121-130) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Flat type | φ2,φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type with ribs | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type (Ball joint) | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Bellows type | φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Thin flat type | φ10,φ13,φ16 |
ZP | Thin flat type with ribs | φ10,φ13,φ16 |
ZP | Deep type | φ10,φ13,φ16,φ20,φ25,φ32,φ40 |
Air Suction Filter ZFA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface
Series | Port size | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|
ZFA10 | 1/8 | 50 | 30 |
ZFA20 | 1/4 | 200 | 30 |