WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder 10-/11-/21-/22-CM2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CM2-ZDouble acting, Single rod20,25,32,40
Standard10-/11-/21-/22-CM2W-ZDouble acting, Double rod20,25,32,40
Direct mount10-/11-/21-/22-CM2R-ZDouble acting, Single rod20,25,32,40
End lock10-/11-/21-/22-CBM2Double acting, Single rod20,25,32,40

5 Port Solenoid Valve 10-SV

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SV10001.1dm3(s・bar)φ400.6
10-SV20002.8dm3(s・bar)φ630.6
10-SV30004.5dm3(s・bar)φ800.6
10-SV400010dm3(s・bar)φ1000.6

Suction Filter with Case FH99

Hydraulic Equipment » Hydraulic Equipment
    ・Compact, Lightweight
     Cover and case material: Aluminum casting
    ・Prevents pump cavitation
    ・Easy element maintenance
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB--□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FH99INLET : 1B to 4B20 to 900Negative pressureMicromesh :
74, 105, 149

JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・Compliant with JIS Standards (CHKD series)
    ・With auto switch (CHDK□ series: CHDKD, CHDKG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal
pressure (MPa)
Body materialActionBore Size (mm)
CHKD10AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100
CHKG16AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100

Reinforced Corrugated Cardboard Specification/Longer Length Reel: Nylon Tubing T0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・For general pneumatic tubing
    ・Nylon tubing
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
T0604-X64φ6×φ4Air
CLJ2Fine lock
cylinder
http://www.smcworld.com/cad2d/en/item.do?mode=ser&word=clj2

NAMUR Interface 5-Port Solenoid Valve VFN2000N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN2000N4.570.171.061.8

Lock-Up Valve IL201/211/220

Pneumatic Instrumentation Equipment » Relays/Valves
    ・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
     Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
     3-port: Changes the supply port if a problem occurs
SeriesPort sizeSet pressure (MPa)Shut-off pneumatic circuit pressure
IL201/211/220Rc1/40.14 to 0.7Max. 0.7 MPa

Filter Regulator: Made to Order AW30 to AW60-X430/X440

Pneumatic Instrumentation Equipment » Regulators
    ・Special temperature environment:
     Special materials are used in the manufacturing of seals and resin parts to allow them to withstand various temperature conditions in cold or tropical (hot) climates.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesEnvironmentPort sizeSet pressure (MPa)Filtration accuracy (μm)
AW30 to AW60-X430Low temperature
-30 to 60℃
1/4 to 10.05 to 0.855
AW30 to AW60-X440High temperature
-5 to 80℃
1/4 to 10.02 to 0.25

Smart Positioner/External Input Signal (Remote) Type 
IP8101-X419-□

Pneumatic Instrumentation Equipment » Positioners
    ・Allows for the remote control of cylinders
     Controls the cylinder by feedback signal
DescriptionSeriesTypePort size
(Rc, NPT, G)
Supply air pressure
(MPa)
Input current
Smart positionerIP8101-X419-□External input signal (remote) type1/40.3 to 0.74 to 20 mA DC

Industrial Filter/Vessel Series FGE

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for medium flow rate filtration (Max. 230 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGE
    Manual
    Series View search result
    FGEView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGER1, 20.7 MPaMAX. 80

Go Top