WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Max. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H30 to 300MAX.141MAX.7002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQY25□H30 to 400MAX. 452MAX. 9003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQY32□H30 to 500MAX. 707MAX. 9004, 8, 16, 24

Longer Life Cylinder MGJ-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
    ・Employs the same specification and mounting dimensions as
     the existing models, MGJ Miniature Guide Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer LifeMGJ-XB24Double acting6,10

IO-Link Master EX600-GILB-X60

IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 32-byte input/32-byte output (per port)
    ・IO-Link port type Class A

     ▶IO-Link Devices
SeriesNumber of portsPLC communication protocol
EX600-GILB-X604 portsCC-Link IE Field

3-Screen Display High-Precision Digital Pressure Switch ISE20B

Arc Welding Process Equipment » Detection Switches
    ・Setting is possible while checking the measured value.
    ・Allows pressure control and value management of shielding gas.
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    Manual
    Series Type View search result
    ISE20BPositive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    DoC
    Series Type View search result
    ISE20BPositive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ISE20B2 outputs
Analog output
(Voltage/Current)
Switch: 1 output
Positive pressure−0.100~1.000MPaIP65Air

Compact Cylinder CDQ2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCDQ2-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100
Long StrokeCDQ2-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100
Anti-lateral LoadCDQ2□S-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100

Auto Switch 

Series Compatible with Secondary Batteries Series 25A- » Detection Switches/Auto Switches
SeriesModel
Solid State Auto SwitchD-M9□□-900
Solid State Auto SwitchD-F8□-900
Solid State Auto SwitchD-Y7□□-900
Solid State Auto SwitchD-G59, G5P, K59-900
Solid State Auto SwitchD-F79, F7P, J79-900
Solid State Auto SwitchD-F7□V-900
Reed Auto SwitchD-A90-900
Reed Auto SwitchD-Z80-900
Reed Auto SwitchD-E73A, E76A, E80A

Booster Regulator 25A-

Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
    ∗Pressure gauge mounting: The G43-10-01-X300/G46-SRB pressure gauge cannot be mounted directly to the booster regulator as it will interfere with the booster regulator (25A-VBA10A) handle or the other pressure gauge (for the 25A-VBA20A/40A).
    In order to mount the pressure gauge, piping which does not cause any interference must be prepared separately.
SeriesModelSpecification
Booster Regulator25A-VBA
Booster Regulator25A-VBATAir tank

Go Top