WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Clean Air Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
    ∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Clean Air Filter/Series SFD
    Click here for Clean exhaust filter/Series SFE
SeriesModelSpecification
Clean Air FilterSFD100
Clean Air FilterSFD200
Clean Air Filter25A-AMPExhaust cleaner for clean room
Clean Air FilterSFEClean exhaust filter

Air Gripper 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Parallel Type Air Gripper25A-JMHZ2Compact type・Standard type
Parallel Type Air Gripper25A-JMHZ2-X6900 (A, B)Compact type・With Positioning Pins on
the Lateral Mounting Surface
Parallel Type Air Gripper25A-JMHZ2-X7460Compact type・Lateral Auto Switch Mounting
Parallel Type Air Gripper25A-MHZ2Standard
Parallel Type Air Gripper25A-MHZL2Long stroke
Parallel Type Air Gripper25A-MHZJ2With dust cover
Parallel Type Air Gripper25A-MHZJ2-X6100With dust cover
Parallel Type Air Gripper25A-MHZL2-X5955Long stroke, With dust cover
Parallel Type Air Gripper25A-MHF2Low profile type
Parallel Type Air Gripper25A-MHL2Wide type
Parallel Type Air Gripper25A-MHS□3-finger, 4-finger
Parallel Type Air Gripper25A-MHSJ33-finger, With dust cover
Parallel Type Air Gripper25A-MHY2180º Angular type
Parallel Type Air Gripper25A-MHW2180º Angular type

Floating Joint/Simple type Joint 25A-J/Y□

Series Compatible with Secondary Batteries Series 25A- » Related Products
    ∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    ・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
     Click here for Compact Cylinder/Series CQ2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Floating Joint25A-JAStandard/80, 100 only
Floating Joint25A-JBFor compact cylinder
Floating Joint25A-JSStainless steel
Simple Joint for CQ2YAType A mounting bracket
Simple Joint for CQ2YBType B mounting bracket
Simple Joint for CQ2YUJoint

Compact Air Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mini Free Mount Cylinder25A-CUJStandard
Free Mount Cylinder25A-CUStandard
Free Mount Cylinder25A-CUKNon-rotating rod
Compact Cylinder25A-CQSStandard
Compact Cylinder25A-CQSWStandard, Double rod
Compact Cylinder25A-CQS□SAnti-lateral load
Compact Cylinder25A-CQ2Standard
Compact Cylinder25A-CQ2WStandard, Double rod
Compact Cylinder25A-CQ2Large bore size
Compact Cylinder25A-CQ2Long stroke
Compact Cylinder25A-CQ2□SAnti-lateral load
Compact Cylinder25A-CBQ2With end lock
Plate Cylinder25A-MUStandard

Speed Controller with Indicator 10-AS-FS

Clean Series/Low-Particle Generation » Flow Control Equipment
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS-FSM5×0.8
10-32UNF
R,NPT,G,Uni 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Elbow type
Uni thread
10-AS-FSUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to 1/2''

Insert Fittings 10-KF

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-KFφ4, φ6, φ8, φ10, φ121/8, 1/4, 3/8, 1/2

Wide Type Air Gripper 11-/22-MHL2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・Wider, larger opening/closing and stroke
    ・Ideal for holding large-size workpieces that have dimensional variances.
    ・The double pistons provide a large amount of gripping force.
SeriesCylinder bore size (mm)
11-/22-MHL210, 16, 20, 25, 32, 40

Go Top