Static Neutralization Equipment
» Separate Controller Bar TypeIonizer Series IZT40/41/42/43 - Specifications/Dimensions
- Features
- Specifications/Dimensions
- Models and Functions
- Application Examples
- Catalogs/CAD/Instruction Manuals
|Specifications
Ionizer model | IZT40 | IZT41(-L) (NPN specification) |
IZT41P(-L) (PNP specification) |
IZT42(-L) (NPN specification) |
IZT42(-L) (PNP specification) |
|
---|---|---|---|---|---|---|
Ion generation method | Corona discharge type | |||||
Method of applying voltage | AC、DC Note 1) | AC、DC Note 1) | Dual AC | |||
Applied voltage | ±7,000V | ±6,000V | ||||
Offset voltage Note 2) |
Within ±30V | |||||
Air purge | Fluid | Air (Clean dry air) | ||||
Operating pressure | 0.5 MPa or less | |||||
Proof pressure | 0.7MPa | |||||
Connecting tube size (One side can be plugged) |
Metric size:ø4, ø6, ø8, ø10 Inch size:ø3/16", ø1/4", ø5/16", ø3/8" |
|||||
Current consumption | 0.7 A or less (+0.6 A or less per ionizer when connected) |
0.8 A or less (+0.7 A or less per ionizer when connected) |
1.4 A or less (+1.3 A or less per ionizer when connected) |
|||
Power supply voltage | 24 VDC ±10% (100 to 240 VAC: AC adapter option: Applicable when only one bar is used) | |||||
Input signal Note 3) |
Ion generation stop signal | ― | Connected to DC (−) Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to DC (+) Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
Connected to DC (−) Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to DC (+) Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
Output signal Note 3) |
Maintenance detection signal | ― | Max. load current: 100 mA Residual voltage: 1 V or less (Load current at 100 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 100 mA Residual voltage: 1 V or less (Load current at 100 mA) |
Max. load current: 100 mA Residual voltage: 1 V or less (Load current at 100 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 100 mA Residual voltage: 1 V or less Error signal (Load current at 100 mA) |
Error signal | ||||||
IO-Link device Note 4) | ― | Voltage range: 18 to 30 VDC Current consumption: 100 mA or less ∗ For details, refer to the “IO-Link Communication Specifications” table below |
||||
Function | High-voltage abnormality detection (Ion generation stops when abnormality is detected) |
Auto balance, maintenance detection, high-voltage abnormality detection (Ion generation stops when abnormality is detected), and ion generation stop input | ||||
Effective static neutralization distance | 50 to 2000 mm | |||||
Ambient and fluid temperatures | Controller,High-voltage power supply module | 0 to 40°C | ||||
Bar | 0 to 50°C | |||||
Ambient humidity | 35 to 80%Rh (No condensation) | |||||
Material | Controller | Cover: ABS, Aluminum, Switch: Silicone rubber Note 3) | ||||
High-voltage power supply module | Cover: ABS, Aluminum | |||||
Bar | Cover: ABS, Emitter cartridge: PBT, Emitter: Tungsten or Single crystal silicon, High-voltage cable: Silicone rubber, PVC | |||||
Standards | CE (EMC Directive) |
Note 1) Apply cathode or anode to DC
Note 2) When the air purge is performed between a charged object and an ionizer at a distance of 300 mm
Note 3) For transistor input/output specification products
Note 4) For IO-Link compatible products
Ionizer model | IZT43(-L)(NPN) | IZT43(-L)(PNP) | |
---|---|---|---|
Ion generation method | Corona discharge type | ||
Method of applying voltage | AC,DC Note 1) | ||
Applied voltage | ±6,000V | ||
Offset voltage Note 2) | Within ±30V | ||
Air purge | Fluid | Air (Clean dry air) | |
Operating pressure | 0.7MPa or less | ||
Connecting tube size(One side can be plugged) | Metric size:φ6 Inch size:ø1/4" |
||
Current consumption | 0.4A or less (+0.4A or less per ionizer when connected) |
||
Power supply voltage | DC24V±10% (100 to 240VAC:AC adapter option: Applicable when only one nozzle is used) |
||
Input signal Note 3) |
Ion generation stop signal | Connected to DC (−) Voltage range: 5 VDC or less Current consumption: 5 mA or less |
Connected to DC (+) Voltage range: 19 VDC to power supply voltage Current consumption: 5 mA or less |
Output signal Note 3) |
Maintenance detection signal | Max. load current: 100 mA Residual voltage: 1 V or less(Load current at 100 mA) Max. applied voltage: 26.4 VDC |
Max. load current: 100 mA Residual voltage: 1 V or less(Load current at 100 mA) |
Error signal | |||
IO-Link device Note 4) | Voltage range: 18 to 30 VDC Current consumption: 100 mA or less ∗ For details, refer to the “IO-Link Communication Specifications” table below |
||
Function | Auto balance, maintenance detection, high-voltage abnormality detection (Ion generation stops when abnormality is detected), and ion generation stop input | ||
Effective static neutralization distance | 50 to 2000mm | ||
Ambient and fluid temperatures | Controller High-voltage power supply module Nozzle |
0 to 40℃ | |
Ambient humidity | 35 to 65%Rh(No condensation) | ||
Material | Controller | Cover: ABS, Aluminum, Switch: Silicone rubber Note 3) | |
High-voltage power supply module | Cover: ABS, Aluminum | ||
Nozzle | Housing:PBT,Stainless steel Emitter cartridge:PBT, Emitter:Tungsten High voltage cable:Silicone rubber,PVC,Stainless steel |
||
Standards/Directive | CE(EMC Directive) |
Note 1)Apply cathode or anode to DC
Note 2)When the air purge is performed between a charged object and an ionizer at a distance of 300 mm
Note 3) For transistor input/output specification products
Note 4) For IO-Link compatible products
IO-Link Communication Specifications
IO-Link type | Device |
IO-Link version | V1.1 |
Configuration file format | IODD file Note) |
Communication speed | COM2(38.4kbps) |
Min. cycle time | 8.0ms |
Process data length | Input Data:13byte、Output Data:9byte |
On request data communication | Yes |
Data storage function | Yes |
Event function | Yes |
Vendor ID | 131(0×0083) |
Device ID | 581(0×000245) |
Note)The configuration file can be downloaded from the SMC website: https://www.smcworld.com
Weight [g]
Controller | High-voltage power supply module | |
---|---|---|
IZT40 | 210 | 800 |
IZT41 | 210 | 800 |
IZT42 | 210 | 1350 |
IZT43 | 210 | 680 |
Nozzle Weight [g]
Nozzle | ||
---|---|---|
IZT43 | High voltage cable(1m) | 200 |
High voltage cable(2m) | 310 | |
High voltage cable(3m) | 440 |
Number of Emitter Cartridges/Bar Weight
Bar length symbol | 16 | 22 | 34 | 40 | 46 | 58 | 64 | 82 | 112 | 130 | 160 | 190 | 232 | 250 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Number of emitter cartridges | 2 | 3 | 5 | 6 | 7 | 9 | 10 | 13 | 18 | 21 | 26 | 31 | 38 | 41 | |
IZT40 IZT41 (Common for bars) |
High-voltage cable (1m) | 360 | 420 | 530 | 590 | 650 | 760 | 820 | 990 | 1270 | 1440 | 1720 | 2010 | 2410 | 2580 |
High-voltage cable (2m) | 490 | 550 | 660 | 720 | 780 | 890 | 950 | 1120 | 1400 | 1570 | 1850 | 2140 | 2540 | 2710 | |
High-voltage cable (3m) | 610 | 670 | 780 | 840 | 900 | 1010 | 1070 | 1240 | 1520 | 1690 | 1970 | 2260 | 2660 | 2830 | |
IZT42 | High-voltage cable (1m) | 520 | 580 | 690 | 750 | 810 | 920 | 980 | 1150 | 1430 | 1600 | 1880 | 2170 | 2570 | 2740 |
High-voltage cable (2m) | 770 | 830 | 940 | 1000 | 1060 | 1170 | 1230 | 1400 | 1680 | 1850 | 2130 | 2420 | 2820 | 2990 | |
High-voltage cable (3m) | 1010 | 1070 | 1180 | 1240 | 1300 | 1410 | 1470 | 1640 | 1920 | 2090 | 2370 | 2660 | 3060 | 3230 |
AC Adapter (Sold separately)
Model | IZT40-CG1, IZT40-CG2 |
---|---|
Input voltage | 100 to 240 VAC, 50/60 Hz |
Output current | 1.9A |
Ambient temperature | 0 to 40℃ |
Ambient humidity | 35 to 65%Rh (No condensation) |
Weight | 375g |
Standards/Directive | CE, cUL |