Static Neutralization Equipment
» Separate Controller Bar TypeIonizer Series IZT40/41/42/43 - Catalogs/CAD/Instruction Manuals
Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43
IO-Link Devices » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
-
・The controller and high-voltage power supply module can be mounted
separately.
・Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
・One controller can control a maximum of 4 ionizers.
・Potential amplitude: 25 V or less
・Rapid static neutralization: Fastest time of 0.1 s
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
・Static neutralization is possible even when air is not being supplied.
・IO-Link Compatible
▶IO-Link Devices
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZT42(-L) Bar type | Dual AC Type | Corona discharge type | Within ±30 V |
IZT41(-L) Bar type | AC Type | Corona discharge type | Within ±30 V |
IZT40 Bar type | Standard Type | Corona discharge type | Within ±30 V |
IZT43(-L) Nozzle type | AC Type | Corona discharge type | Within ±30 V |