■Space saving
■The compact body allows for space saving.
Height reduced by 57 mm(60%)
Can be mounted in a narrow space
Thickness 16mm x width 53mm x height 32mm
■2 types of brackets are available.
■Dual AC Type IZT42 Series (Potential amplitude reduction specification)
The potential amplitude can be reduced with SMCʼs original dual AC type sensor.
Static neutralization in consideration of damage to a device which is sensitive to electrostatic discharge (ESD) can be achieved.
The potential amplitude applied to the applicable workpiece is reduced even if the workpiece is mounted within close proximity of the ionizer.
Dual AC type IZT42
+ ions and ions are discharged at the same time to allow the + and ions to reach the workpiece evenly, thereby reducing the potential amplitude.
AC type IZT40/IZT41
+ ion and ion layers reach the workpiece alternately, which increases the potential amplitude.
Application Examples
For the static neutralization of glass substrates
Prevents the breakage of glass substrates by the static electricity generated when the substrate is lifted from the surface plate
For the static neutralization of electric substrates
・Prevents element disruption due to discharge
・Prevents the adhesion of dust
■Emitter contamination detection continually displayed and output
■Individual ON/OFF command from an external input signal
With auto balance function(The sensor is installed within the ionizer body and may be mounted anywhere.)
The offset voltage (ion balance) in the static neutralization area is controlled so that the voltage is maintained at a constant value by monitoring the ions emitted from the ionizer using the ground line.
■AC Type IZT41,43 Series
With auto balance function
■Standard Type IZT40 Series
Simple operation: Can be controlled by powering the ionizer ON.
An AC adapter is available.
(The AC adapter can only be used for 1 ionizer.)
■One controller can control a maximum of 4 ionizers.
■A flexible layout can be achieved due to the various module connection methods.
■The simple installation of each module is possible by connector connection.
The connector connection of cables is possible for each module after installation.
Easy insertion and removal due to connector connection
For the insertion and removal of high voltage cables
■Air can be supplied by air piping on one side.
The optimal design of the piping port size allows for sufficient blow performance even with piping only on one side.
Air supply port position is selectable: Right side/Left side/Both sides
Bar and high voltage cable lengths are selectable.
■Emitter cartridge drop prevention
The optimal design of the piping port size allows for sufficient blow performance even with piping only on one side.
Drop prevention cover
For increased cartridge drop prevention
■Various low maintenance cartridges can be selected according to the application.
minimizes the contamination of emitters by discharging compressed air at the surface of the emitters.
Emitter material type: Tungsten /Single crystal silicon(for silicon wafers)
Emitter cartridge type
■IO-Link
IO-Link is an open communication interface technology between the sensor/actuator and the I/O terminal that is an international standard: IEC 61131-9.
■Models and Functions
■Accessories (for Individual Parts)
■Application Examples
Bar Type
Nozzle Type