Static Neutralization Equipment
» Bar Type/Ionizer Series IZS31 - Specifications/Dimensions
![Bar Type/Ionizer Series IZS31-Product Features](/assets/products/pickup/en-jp/ionizer/izs31/mainimg.jpg)
|Specifications
Ionizer model | IZS31-□□(NPN specification) | IZS31-□□P(PNP specification) | |
---|---|---|---|
Ion generation method | Corona discharge type | ||
Method of applying voltage | Sensing DC, Pulse DC, DC | ||
Electricity discharge output | ±7000V | ||
Ion balance Note 1) | ±30 V (Stainless steel electrode needle: ±100 V) | ||
Air purge | Fluid | Air (Clean and dry) | |
Operating pressure | 0.7 MPa or less Note 2) | ||
Connecting tubing O.D. | φ4 | ||
Power supply voltage | DC24V±10% | ||
Current consumption |
Sensing DC mode | 200 mA or less (While standing by: 120 mA or less) | |
Pulse DC mode | Autobalance sensor [Body-mounting type] : 300 mA or less Autobalance sensor [High-precision type] : 200 mA or less When sensor is not used : 170 mA or less |
||
DC mode | 170 mA or less | ||
Input signal | Discharge stop signal | Connected to GND (Voltage: 5 VDC or less, Current consumption: 5 mA or less) |
Connected to +24 V (Voltage: Between 19 VDC and power supply voltage, Current consumption: 5 mA or less) |
Maintenance signal | |||
Output signal | Static electricity removal completion signal | Max. load current: 100 mA Residual voltage: 1 V or less (Load current at 100 mA) Max. applied voltage: 28 VDC |
Max. load current: 100 mA Residual voltage: 1 V or less (Load current at 100 mA) |
Maintenance output signal | |||
Error signal | |||
Sensor monitor output Note 3) | Voltage output 1 to 5 V (Connect a 10 kΩ or larger load.) | ||
Effective distance of static electricity elimination | 50 to 2000 mm (Sensing DC mode: 200 to 2000 mm) | ||
Ambient temperature, Fluid temperature | 0 to 50℃ | ||
Ambient humidity | 35 to 80% Rh (No condensation) | ||
Material | Cover of ionizer: ABS, Electrode needle: Tungsten, Single crystal silicon, Stainless steel | ||
Vibration resistance | Durability 50 Hz Amplitude 1 mm XYZ each 2 hours | ||
Shock resistance | 10G | ||
Compliance with overseas standards/directive | CE (EMC directive: 2004/108/EC) UL U.S. Standard for Electrostatic Air Cleaner, UL867, fourth edition CSA Canadian Standard for Electrostatic Air Cleaner, CAN/CSA C22.2 No.187-M1986 |
Note 1) When the air purge is performed between a charged object and an ionizer at a distance of 300 mm
Note 2) When the electrode cartridge with low maintenance is used, the operating pressure must be 0.05 MPa or more.
Note 3) When the potential of a charged object is measured by a feedback sensor, the relationship between the potential being measured and the sensor monitor output voltage, and the detection range of the sensor vary depending on the sensor’s installation distance. Refer to "Technical Data".
Number of Electrode Cartridges/Weight
Bar length (mm) | 300 | 380 | 620 | 780 | 1100 | 1260 | 1500 | 1900 | 2300 |
---|---|---|---|---|---|---|---|---|---|
Number of electrode cartridges | 3 | 4 | 7 | 9 | 13 | 15 | 18 | 23 | 28 |
Weight (g) | 470 | 530 | 720 | 850 | 1100 | 1220 | 1410 | 1730 | 2040 |
Sensor
Sensor model | IZS31-DF (Feedback sensor) |
IZS31-DG (Autobalance sensor [High-precision type]) |
IZS31-DE (Autobalance sensor [Body-mounting type]) |
---|---|---|---|
Ambient temperature | 0 to 50℃ | ||
Ambient humidity | 35 to 85% Rh (No condensation) | ||
Case material | ABS | ABS, Stainless steel | ABS |
Vibration resistance | Durability 50 Hz Amplitude 1 mm XYZ each 2 hours | ||
Shock resistance | 10G | ||
Weight | 200 g (Including cable weight) | 220 g (Including cable weight) | 110 g (Including cable weight) |
Installation distance | 10 to 50 mm (Recommended) | - | |
Compliance with overseas standards/directive | CE (EMC directive: 2004/108/EC, Low voltage directive: 73/23/EEC, 93/68/EEC) |
|Dimensions
Ionizer/IZS31-□□□□-□□
![](/assets/products/pickup/en-jp/ionizer/izs31/spec01.jpg)