Static Neutralization Equipment
» Bar Type/Ionizer Series IZS31 - Catalogs/CAD/Instruction Manuals
![Bar Type/Ionizer Series IZS31-Product Features](/assets/products/pickup/en-jp/ionizer/izs31/mainimg.jpg)
Ionizer IZS31
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IZS31.jpg)
-
・Static neutralization time: 0.3 sec
・Select from 3 types of sensors.
・Rapid neutralization of static electricity by a feedback sensor
・Offset voltage control by an auto balance sensor
・High precision type: Accurately controls the offset voltage of the work position
・Body attachment type: Can be used while attached to the ionizer body by
detecting the earth return current
・The cartridge can be selected according to the application.
・The high-speed static neutralization type focuses on the speed of static neutralization.
・The low maintenance type improves the maintenance cycle.
Series | Ion generation method | Ion balance |
---|---|---|
IZS31 | Corona discharge type | ±30 V (Stainless steel electrode needle : ±100 V) |