Global Information »
Guide to Products Conforming to International Legislation » List of China Compulsory Certification (CCC) - Conforming Products and Declarations
List of China Compulsory Certification (CCC) - Conforming Products and Declarations
|List of Products Subject to CCC and Those with CCC Certification
【including specially ordered product numbers】
Product name | Part no. Note) | Declaration of Conformity |
---|---|---|
Reed Auto Switch | 3C-D-90A*/3C-D-93A*/3C-D-A34(A)/3C-D-A44(A)/3C-D-A54*/ 3C-D-A64*/3C-D-A34C-*/3C-D-A44C-* |
DL |
3C-D-A72(H)*/3C-D-A73(H)* | ||
3C-D-A80(H)*/3C-D-A90(V)*/3C-D-A93(V)*/3C-D-B30/3C-D-B30J* | ||
3C-D-B31/3C-D-B31J*/3C-D-B54*/3C-D-B64*/3C-D-B73*/3C-D-B80* | ||
3C-D-C73*/3C-D-C80* | ||
3C-D-E73A*/3C-D-E80A* | ||
3C-D-P70*/3C-D-P74*/3C-D-P80* | ||
3C-D-R731*/3C-D-R732*/3C-D-R801*/3C-D-R802* | ||
3C-D-Z72*/3C-D-Z73*/3C-D-Z80* | ||
Pressure Switch | 3C-IS1000*/3C-IS3000*/3C-ISG*/3C-IS2761-*/3C-IS10* | DL |
3C-IS100-*/3C-IS101-*/3C-IS112-*/3C-IS113-*/3C-IS114-* | DL | |
Pressure Gauge with Switch | 3C-GP46-* | DL |
Flow Switch | 3C-IF3* /3C-IFW5* | DL |
Pneumatic-Electro Relay | 3C-VR320* | DL |
Note: Products with standard product numbers (i.e., without “3C-“; for example, “D-A34*” in contrast to “3C-D-A34*”) cannot be exported to, or distributed or sold in China as separate items. The items can, however, be exported, distributed and sold in China when incorporated into a cylinder or device (including being packed together).
[Explanation of symbols in the list]
・ The mark “*” stands for any number of additional alphanumeric characters or symbols
・ The mark “/” is used to separate one product number from another
|List of Products with explosion-proof CCC (Ex-CCC) Certificate
【including specially ordered product numbers】
![](/assets/overseas/international/en-jp/ccc/images/ccc-en-01.png)
![](/assets/overseas/international/en-jp/ccc/images/ccc-en-02.png)
Product name | Part no. Note) | ZONE | Catalog | Certificate | |||||
---|---|---|---|---|---|---|---|---|---|
0 | 1 | 2 | 20 | 21 | 22 | ||||
5 Port Solenoid Valve | 52-SY5000/7000/9000-X140 | ● | DL | DL | |||||
5 Port Solenoid Valve | 50-VFE3000/5000-X140 | ● | DL | DL | |||||
3 Port Solenoid Valve | 50-VPE500/700-X140 | ● | DL | DL | |||||
Reed Auto Switch | 3C-D-A93*-1290 | ● | ● | DL | DL | ||||
Solid State Auto Switch | 3C-D-M9*-1290 | ● | ● | DL | DL | ||||
Smart Positioner | IP8*01-X350/X351 | ● | DL | DL | |||||
Electro-Pneumatic Positioner | IP8*00-X350/X351/X352 | ● | DL | DL | |||||
Electro-Pneumatic Positioner | IP8*00-X353 | ● | DL | DL |