![Safety Standard ISO 13849-1](/assets/overseas/international/en-jp/iso/images/mainimg.jpg)
SMC Support
|Proposal for safety components
These SMC products are used as safety component in the safety-related parts of machine. Their safety functions do not work individually.
Please click here to go to the download area for the SISTEMA library and technical documentation.
Safety components | Features & Specifications | Product image | Series |
---|---|---|---|
Residual pressure relief valve with direct monitoring |
Safety valve as per 2006/42/EC |
![]() |
VP-X536 |
Residual pressure relief valve with direct monitoring |
Safety valve as per 2006/42/EC |
![]() |
VP-X538 |
Residual pressure relief valve with direct monitoring and soft start function |
Safety valve as per 2006/42/EC |
![]() |
VP-X555 |
Residual pressure relief valve with direct monitoring |
Safety valve as per 2006/42/EC |
![]() |
VG342-X87 |
Two-hand control valve |
Safety valve as per 2006/42/EC |
![]() |
VR51 |
Safety components | Features & Specifications | Product image | Series |
---|---|---|---|
Step Motor Controller |
Certified up to Cat.3/ PL e according to EN ISO 13849-1, SIL CL 3 according to IEC 62061 and SIL 3 according to IEC 61508. STO and SS1-t according to EN 61800-5-2 | ![]() |
DL |
AC Servo Motor Driver |
Certified up to Cat.3/ PL e according to EN ISO 13849-1, SIL CL 3 according to IEC 62061 and SIL 3 according to IEC 61508. STO according to EN 61800-5-2 | ![]() |
DL |
Safety over Fieldbus with PROFIsafe | Features & Specifications | Product image | Series |
---|---|---|---|
EX245 PROFIsafe |
Certified up to Cat.4/ PL e according to EN ISO 13849-1, SIL CL 3 according to IEC 62061 and SIL 3 according to IEC 61508. |
![]() |
DL |
EX260 PROFIsafe |
Certified up to Cat.3/ PL e according to EN ISO 13849-1, SIL CL 3 according to IEC 62061 and SIL 3 according to IEC 61508. |
![]() |
DL |
|Suggestion of recommended validated products
SMC provides validated products for use in safety-related parts of control systems.
However, some product options may not be validated.
Please check compatible product numbers from the "How to Order" at the end of the respective reliability data document.
Validated SMC products are validated based on ISO 13849-2:2012 appendices A, B, and D.
Please click here to go to the download area for the SISTEMA library and technical documentation.
|Providing B10D / MTTF data
We provide reliability data for individual components, which are used in the calculations required to demonstrate the reliability of safety-related parts of control systems.
(The customer should convert this to MTTFD.)