![Energy saving](/assets/about/co2/en-jp/images/co_save_energy_main_a.jpg)
The power-saving circuit can reduce CO2 emissions
(power consumption) when the device is energized.
(power consumption) when the device is energized.
![CO2 emissions (Power consumption) 75% reduction](/assets/about/co2/en-jp/images/co_save_energy01.jpg)
●Reduces power consumption when energized
Power consumption can be reduced by approx. 1/4 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 62 ms*1 at 24 VDC.) Refer to the electrical power waveform as shown below.
![Electrical power waveform with power-saving circuit
Applied voltage](/assets/about/co2/en-jp/images/co_save_energy02.jpg)
*1 SY/SYJ series
![Low Wattage Valve](/assets/about/co2/en-jp/images/co_save_energy03-en.jpg)
*2 With DC light
![Effects of
Energy Saving](/assets/about/co2/en-jp/images/co_save_energy04-r.jpg)
Product Information
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit*), 0.4 W (Standard)
*Made to Order
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to Order |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to Order |
Compact 5-Port Solenoid Valve/Non Plug-in Type
JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power saving circuit*), 0.4 W (Standard)
*Made to Order
・4-position dual 3-port valve available
・Bottom ported is prepared (A, B port).
・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Body ported single unit (For mounting P.E plate)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate ccharacteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.63 | 0.28 | φ32 | 0.2(With power saving circuit) |
JSY3000 | 1.81 | 0.27 | φ50 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
JSY5000 | 3.72 | 0.18 | φ80 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
5-Port Solenoid Valve SY3000/5000/7000/9000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-004-SY-02-e.jpg)
-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Built-in full-wave rectifier (AC)
・Longer life expectancy: 50 million cycles or more
・Built-in strainer in the pilot valve
・The external pilot type can be used for vacuum applications.
・Manifold type no.: VV3P3, VV3P5, VV3P7
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→P) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→P) b | Flow rate characteristics 2→3(A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VP300 | 4.2 | 0.23 | 1.0 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP500 | 8.9 | 0.20 | 2.1 | 1.55(Standard) 0.55(With power saving circuit) 0.4(Low wattage specification) | -100 kPa |
VP700 | 15.3 | 0.22 | 3.7 | 1.55(Standard) 0.55(With power saving circuit) | -100 kPa |