Sustainable Management of CO2

About SMC » Sustainable Management of CO2 » Eco-Products » During the production process CO2 Emission-Reducing Products »  Comparison with existing products (Cableless) - Example of CO2 Emissions Reduction
Comparison with existing products (Cableless) - Example of CO2 Emissions Reduction
Communication cables not required
Reduced wiring labor, space savings, with minimized disconnection risk.
Reduced wiring labor, space savings, with minimized disconnection risk.

*The communication wiring distance refers to the actual wiring distance not the wireless communication distance. (The max. wireless communication distance is 10 m.)

Wireless System EX600-W Series

*For details on CO2 emission calculation conditions (SMC’s calculation method), Click here.

Product Information

Wireless System EXW1/EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: CC-Link Compatible Products
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: DeviceNet Compatible Products
    ・Analog input has been added to the compact type EXW1 Series. [New]
    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
    ・Modular connection is possible. (EX600-W)

    *The EX600-WEN□ and WPN□ (EtherNet/IP and PROFINET compatible
     bases) are to be discontinued as of the end of March 2025.
     When designing new equipment and facilities, consider using the
     EXW1 series instead.

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System EXW1/EX600-W
    Manual
    Series View search result
    EXW1View search result
  • Wireless System EXW1/EX600-W
    DoC
    Series View search result
    EXW1View search result
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67DeviceNet®
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET
OPC UA
JSY1000, 3000, 5000

Go Top