![During the production process CO2 Emission-Reducing Products](/assets/about/co2/en-jp/images/co_reduction_of_co2_main.jpg)
With SMC’s use of topology optimization*1 in the design process, more compact, lightweight
products can be realized compared with existing products, resulting in a large reduction in the
amount of CO2 emissions during production.
In addition, these products can also contribute to energy saving and CO2 reduction during usage.
*Topology optimization is the methodology of finding the most efficient design for an object on a mathematical and mechanical basis.
Cableless
![Wireless System Communication cables not required](/assets/about/co2/en-jp/images/co_reduction_of_co2_01.jpg)
Compact and Lightweight
![Air Cylinder,Solenoid Valve,One-touch Fittings,Air Filter](/assets/about/co2/en-jp/images/co_reduction_of_co2_02.jpg)
The power-saving circuit can reduce CO2 emissions (power consumption)
when the device is energized.
when the device is energized.
![SY series,JSY series,SY series(Plug-in type),VP series](/assets/about/co2/en-jp/images/co_reduction_of_co2_05.jpg)
Product CO2 emissions by carbon footprint formula
SMC realizes the importance of calculating not only the amount of greenhouse gasses emitted during the operation of a product but also those emitted during raw material procurement and production. The total amount of emissions are then converted into CO2 in order to find
the total amount of CO2 emitted by a product during its entire life cycle.
![Product CO2 emissions by carbon footprint formula](/assets/about/co2/en-jp/images/co_reduction_of_co2_02.gif)
Technical Data
【Air cylinder CO2emissions/Formula】
![Air cylinder CO2 emissions/Formula](/assets/about/co2/en-jp/images/co_reduction_of_co2_03.gif)