![Comparison with ISO standard-compliant products (Compact products) Example of CO2 Emissions Reduction](/assets/about/co2/en-jp/images/co_iso_compact_main.jpg)
![Air Cylinder JCM Series](/assets/about/co2/en-jp/images/co_iso_compact_jcm.jpg)
*For details on CO2 emission calculation conditions (SMC’s calculation method), Click here.
Product Information
Air Cylinder JCM/JCDM
Air Cylinders » Standard Air Cylinders (Round Type)-
・A foot type and a flange type have been added. [New]
・Overall length shortened by up to 97 mm
・Weight: Max. 54% lighter (0.69 kg→0.32 kg)
・Various cover types available
・Port size: M5, Rc1/8, and NPT1/8 available
・Male and female rod ends available
・With auto switch (JCDM series: JCDM)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |