![Comparison with existing products (Compact products) Example of CO2 Emissions Reduction](/assets/about/co2/en-jp/images/co_compact_main.jpg)
![Compact Guide Cylinder JMGP Series](/assets/about/co2/en-jp/images/co_compact_jmgp01.jpg)
*For details on CO2 emission calculation conditions (SMC’s calculation method), Click here.
Product Information
Dual Rod Cylinder JMGP
Air Cylinders » Dual Rod Cylinders-
・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
・The solid state auto switch D-M9□ is mountable.
・Suitable for pushing, lifting, or clamping in a transport line.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |