![Comparison with existing products (Compact products) Example of CO2 Emissions Reduction](/assets/about/co2/en-jp/images/co_compact_main.jpg)
![Compact Cylinder JCQ Series](/assets/about/co2/en-jp/images/co_compact_jcq01.jpg)
*For details on CO2 emission calculation conditions (SMC’s calculation method), Click here.
Product Information
Compact Cylinder JCQ/JCDQ
Air Cylinders » Compact Air Cylinders-
・Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
・Weight: Max. 46% lighter (382 g → 204 g) (Flange mounting)
・Volume: Max. 40% reduction
・With auto switch (JCDQ series: JCDQ)
・An axial foot type and a flange type have been added. (ø32 to ø100)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCQ | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |