Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L. Units
» Pressure Relief 3 Port Valves
Pressure Relief 3 Port Valves
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard compliant
・Safety measure: Can prevent accidents caused by inadvertent air supply problems
With the indicator window, Double action
・Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2 |
VHS40-06-D | Pressure relief 3-port valve with locking holes | Single action | 3/4 |
VHS50-D | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS30W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS40W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | Pressure relief 3-port valve with locking holes | Double action | 3/4 |
VHS50W-D | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
-
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor)
・This manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
・The supply and exhaust status of air flow can be confirmed at a glance.
・When in the exhaust position, the valve may be padlock secured. This can prevent accidental start-ups while personnel are cleaning or servicing equipment.
・Push the knob and then turn. This 2-step action can prevent malfunctions.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2,3/4 |
VHS50 | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS2510 | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS3510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS4510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2,3/4 |
VHS5510 | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700
-
・For connecting to F.R.L. units (AC-A Series)
・Allows for space saving and reduced piping labor
・Power consumption: 0.35 W (Without light)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP500 | AC25-A,AC30-A |
VP700 | AC40-A |
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E
-
・Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor.
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |