Product Information »
WEB Catalog
IN_PROD_346
» Flow Control Equipment
» Speed Controllers for General Purposes
Speed Controllers for General Purposes
Elbow Type/Universal Type/Push-lock Type AS
-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
・Large flow type (-X778)
Safety Instructions Flow Control Equipment/Precautions Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with One-touch Fitting Compact Type JAS
-
・Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench
・Minimum operating pressure: 0.05 MPa
・Easy to use push-lock type
・Easier and consistent flow setting
Safety Instructions Flow Control Equipment/Precautions
Series Variation Quick Selection Table Green Procurement (RoHS)
Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS | M3 x 0.5 M5 x 0.8 10-32UNF | φ3.2 to φ4 to φ6 | φ1/8'' to φ5/32'' to φ1/4'' |
Compact Type Speed Controller with Indicator JAS-S
-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
Speed Controller with Indicator AS-FS
-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Elbow Type/Universal Type AS
-
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Fixed orifice type | AS1201F to 22□1F-X250 | M3 to 1/4 | φ4,φ6 | - |
Metal Knob Type | AS□2□1F-X242-J | M5 to 1/2 | φ4 to φ12 | - |
Plug-in Type AS
-
・Can be mounted directly to One-touch fittings
・Since there is no need for tools, mounting time can be reduced.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS10□0P to AS30□0P | φ4 to φ10 | φ4 to φ10 |
In-line Type AS
-
・Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
・Electroless nickel plated type is standard.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
In-line Type AS
-
・4 types of mounting variations: Direct mounting, L-bracket mounting,
DIN rail mounting, Holder mounting
・With index plate
・Lightweight: Weight reduced by 30% compared with the existing product
(AS2002F-04)
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002F to AS4002F | - | φ2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator/In-line Type AS-FS
-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions are available.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Electroless nickel plated type is standard.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS to AS4002FS | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Compact Indicator AS-FSA
-
・Height: Max. 5.4 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in
1/4 increments.
Reduces work-hours and setting mistakes
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS-□A to AS4002FS-□A | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Compact Indicator AS-FSA
-
・Height: Max. 5.5 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch siz |
---|---|---|---|---|
Elbow type | AS12□1FSA to 42□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1FSA to 43□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
In-line Panel Mount Type AS
-
・Panel mount thickness: 35 mm at the maximum
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|
Panel mount type | AS□□□1F-3 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Centralized piping type | AS-DPP00092/00093 | φ4,φ6 | - |
Uni Elbow Type/Universal Type/Push-lock Type AS
-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
* Tube removal strength is ensured to be equivalent to the previous model.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni thread | AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | AS23□1F to 43□1F | Uni 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator/Uni Thread Type AS-FS
-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni threed | AS22□1FS to 42□1FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Speed Controller with Uni One-touch Fittings AS
-
・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
・Compatible with Rc, G, NPT, and NPTF
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With Uni One-touch fitting | AS□□□1F-U□ | 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A
-
・Easy to lock push-lock type
・No tools required. Larger knob
・Allows for simultaneous meter-in and meter-out control
・Prevents cylinders from popping out, and allows for the
speed control of single acting cylinders
・Easy identification of meter-in or meter-out by knob color
・Lightweight: Approx. 28% lighter
・Improved reproducibility of flow rate
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD-A | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Dual Speed Controller ASD
-
・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
・Prevents cylinders from lurching
・Speed control of single acting cylinders
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Metal Speed Controller with One-touch Fitting ASB
-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability
More space beneath the tube. Easier installation/removal of the tube
・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASB | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Metal Speed Controller / Low Profile Type ASBL
-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability using a hexagon wrench
・Improved piping design flexibility (360° rotation)
・Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASBL | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Elbow Type (Metal Body) AS
-
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 | M3 to 1/2 |
In-line Type AS
Type | Series | Port size on the cylinder side |
---|---|---|
In-line type | AS1000 to 5000 | M3 to 1/2 |
Large Flow In-line Type AS
Type | Series | Port size on the cylinder side |
---|---|---|
Large flow in-line type | AS420 to 900 | 1/4 to 2 |
In-line Push Locking Type AS
-
・One-touch needle locking
Type | Series | Port size on the cylinder side |
---|---|---|
In-line push locking type | AS3500 | 1/4,3/8 |