Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L./Pressure Control Equipment
» Proportional Control Valve
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Proportional Control Valve
Proportional Control Valve JSP
-
・Control the flow rate smoothly according to the current
・Repeatability: ±3% F.S. or less
・Sensitivity: 2% F.S. or less
・2 body types: Body ported, Base mounted
・IP67 enclosure
・Seal material: FKM
・Choice of body material: Stainless steel, Brass
・Electrical entry: Grommet, Conduit, DIN terminal
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) | Fluid |
---|---|---|---|---|
JSP□3 | Proportional control valve Base mounted | 1/8 | 1.4, 2.3 | Air Water |
JSP□1 | Proportional control valve Body ported | 1/4, 3/8 | 2.0, 3.2 | Air Water |