Product Information »
WEB Catalog
IN_PROD_346
» Directional Control Valves
» Pilot Operated 4/5 Port Solenoid Valves
Pilot Operated 4/5 Port Solenoid Valves
Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000
-
・Size reduction has been made possible thanks to a flow increase
This allows for space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power-saving circuit*), 0.4 W (Standard)
*Made to Order
・Connector type manifold
・A 4-position dual 3-port valve is available
・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Can be connected with the ZK2 series vacuum unit
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
JSY3000 | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to Order |
JSY5000 | 6.59 | 0.22 | φ80 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to Order |
Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S
-
・Bottom seal/stainless steel plate prevents the flooding of valves.
・Wiring
D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/
Serial unit (EX600, EX245, EX250, EX260)
・Compatible with EtherNet/IP™ and IO-Link
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1 → 4/2 (P → A/B) C [dm3/(s·bar)] | Flow rate characteristics 4/2 → 5/3 (A/B → E) C [dm3/(s·bar)] |
---|---|---|
JSY3000 | 2.31 | 2.13 |
Valve Manifold Integrated with Ejector System JSY1000-E
-
・A vacuum release flow adjustment unit has been added. [New]
・Compact all-in-one manifold
The devices have been integrated into one for applications in which an
actuator and vacuum suction are used together.
・EtherCAT® compatible
・Wiring/piping saving through use of all-in-one manifold
・Installation area: 64% reduction
・Weight: 42% reduction
・Energy saving function
CO2 emissions (Air consumption): 90% reduction
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5 (A/B→E) C [dm3/(s・bar)] | Flow rate characteristics 4/2→3/5 (A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000-E | 0.91 | 0.48 | φ40 | 0.2 (With power-saving circuit) |
Compact 5-Port Solenoid Valve/Non Plug-in Type
JSY1000/3000/5000
-
・Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power saving circuit*), 0.4 W (Standard)
*Made to Order
・4-position dual 3-port valve available
・Bottom ported is prepared (A, B port).
・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Body ported single unit (For mounting P.E plate)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate ccharacteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.63 | 0.28 | φ32 | 0.2(With power saving circuit) |
JSY3000 | 1.81 | 0.27 | φ50 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
JSY5000 | 3.72 | 0.18 | φ80 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
Clean Design Manifold Valve JSY5000-H
-
・Low fluid accumulation, Easy to clean
・Large flow rate: 1,600 L/min (ANR)
・Enclosure: IP69K
・NSF-H1 grease
・External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
・Wiring: Lead wire/Fieldbus type (IO-Link)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow characteristics 4/2→5/3(A/B→EA/EB) b | Power consumption (W) |
---|---|---|---|
JSY5000-H | 7.64 | 0.23 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
-
・Low-profile cassette type with baseless structure
・Takes up minimal space with a body width of 6.5 mm (SJ1000),
7.5 mm (SJ2000), or 10 mm (SJ3000)
・SJ1000, SJ2000, and SJ3000 valves can be mounted together.
・The multi-pin connector makes it easy to add or subtract stations or to
exchange valves.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5J1, SS5J2, SS5J3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2 → 3/5 (A/B → E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Flow rate characteristics 4/2→3/5(A/B→E) Cv | Applicable cylinder size Speed: At 100 mm/s | Power consumption (W) |
---|---|---|---|---|---|
SJ1000 | 0.32 | 0.33 | 0.08 | ø32 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ2000 | 0.36 | 0.13 | 0.08 | ø40 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ3000 | 0.56 | 0.11 | 0.12 | ø50 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ3000A Large flow type | 0.76 | 0.19 | 0.21 | ø63 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ4000 | 2.61 | 0.20 | 0.68 | ø80 | 0.4 (Standard) 0.15 (With power-saving circuit) |
Vacuum Release Valve with Restrictor SJ3A6
-
・2 built-in spool valves
・Vacuum adsorption and release can be controlled with a single valve.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replaceable filter on both vacuum and release sides
・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
・Manifold type no.: SS3J3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
Vacuum Release Valve with Restrictor SY3A□R SY5A□R
-
・Vacuum suction and release can be controlled with a single valve.
・With a restrictor that can adjust the flow rate of the release air
・Can be mounted on the same manifold as the standard valve
* When the individual EXH spacer is used
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
SY3A□R |
SY5A□R |
5-Port Solenoid Valve SY3000/5000/7000/9000
-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
5-Port Solenoid Valve/Plug-in Type S0700
-
・A variety of common wiring methods are available.
・Slim, compact plug-in manifold: Required installation space reduced by 45%*, Height reduced by 20 mm*
* Compared with plug-in manifold stacking base
・4-position, dual 3-port valve
・Manifold type no.: SS0751, SS0750
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) b | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
S0700 | 0.39 | 0.39 | 0.11 | φ25 | 0.35 |
5-Port Solenoid Valve/Plug Lead Type S0700
-
・Valve width: 7.4 mm
・Driveable cylinders: Up to ø32 (Body ported)
・Power consumption: 0.35 W
・Weight: 39 g (Body ported)
・Manifold type no.: SS0752, SS0755
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SS0752 Body ported | 0.62 | 0.18 | φ32 | 0.35 |
SS0755 Base mounted | 0.39 | 0.11 | φ25 | 0.35 |
5-Port Solenoid Valve SV1000/2000/3000/4000
-
・It is possible to easily add stations to the manifold valve or change specifications.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Flow rate characteristics 4/2→5/3(A/B→E) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SV1000 | 1.1 | 0.35 | 0.28 | φ40 | 0.6 |
SV2000 | 2.4 | 0.18 | 0.48 | φ63 | 0.6 |
SV3000 | 4.3 | 0.21 | 0.93 | φ80 | 0.6 |
SV4000 | 7.0 | 0.18 | 1.6 | φ100 | 0.6 |
4/5-Port Solenoid Valve SYJ3000/5000/7000
-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SYJ3000 | 0.46 | 0.35 | 0.12 | φ25 | 0.35(Standard) 0.1(With power saving circuit) |
SYJ5000 | 0.83 | 0.32 | 0.21 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SYJ7000 | 2.9 | 0.35 | 0.74 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
5-Port Solenoid Valve/Cassette Type Manifold SZ3000
-
・The cassette type allows for easy valve exchange.
・Valve has an attached switch for safe maintenance.
・The low-profile cassette type with baseless structure takes up less space.
・Manifold type no.: SS5Z3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3(A/B→R) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3(A/B→R) b | Flow rate characteristics 4/2→3(A/B→R) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SZ3000 | 0.77 | 0.19 | 0.19 | φ32 | 0.6 |
5-Port Solenoid Valve VF1000/3000/5000
-
・Built-in full-wave rectifier (AC)
・Built-in strainer in the pilot valve
・Manifold type no.: VV5F1, VV5F3, VV5F5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VF1000 | 0.53 | 0.28 | 0.13 | φ40 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF3000 | 3.1 | 0.32 | 0.75 | φ80 | 1.55(Standard) 0.55(With power saving circuit) 0.4 (Low wattage specification) |
VF5000 | 10.0 | 0.49 | 2.9 | φ125 | 1.55(Standard) 0.55(With power saving circuit) |
Large Size 5-Port Solenoid Valve VP4□50/4□70
-
・For driving large cylinders
・Manifold type no.: VVP45, VVP46
∗ The VP4□50/4□70 series (AC coil) will be discontinued in September
2024.
Please select the VFR5□1□、VFR6□1□ series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VP4□50 | 21 | 0.28 | 5.6 | φ140 | 12 |
VP4□70 | Effective area:300 mm2 | Effective area:300 mm2 | Effective area:300 mm2 | φ300 | 12 |
5-Port Solenoid Valve VQ1000/2000
-
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5Q11, VV5Q21
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQ2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
5-Port Solenoid Valve VQ4000/5000
-
・Compact with a large flow capacity
Installation volume: 42% reduction, Installation area: 26% reduction
VQ4000: Can drive cylinders up to ø160
VQ5000: Can drive cylinders up to ø180
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQ4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQ5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |
5-Port Solenoid Valve VQC1000/2000
-
・Enclosure IP67 compliant
・Flexible adaptation, such as the adding of stations and changing of specifications, is made possible with the use of a multi-pin connector manifold.
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5QC11, VV5QC21
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQC2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
5-Port Solenoid Valve VQC4000/5000
-
・Compact with a large flow capacity
VQC4000: Can drive cylinders up to ø160
VQC5000: Can drive cylinders up to ø180
・An extensive range of protocols are available.
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Enclosure IP67 compliant
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQC5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |
5-Port Solenoid Valve VQZ1000/2000/3000
-
・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQZ1000 | 1.3 | 0.24 | 0.32 | φ63 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ2000 | 2.3 | 0.29 | 0.53 | φ80 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ3000 | 4.6 | 0.26 | 1.2 | φ100 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
5-Port Solenoid Valve SQ1000/2000
-
・Power saving: Power consumption of 0.4 W (Standard)
・Easy to add or decrease the number of valve stations
・Easy valve maintenance, mountable with one screw
・Easy replacement of clip type One-touch fittings
・Connector entry direction can be changed with a single push.
・4-position, dual 3-port valve
・Built-in back pressure check valve (Option)
・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SQ1000 | 0.8 | 0.20 | 0.19 | φ32 | 0.4(Standard) 0.95(High pressure type) |
SQ2000 | 3.1 | 0.18 | 0.71 | φ63 | 0.4(Standard) 0.95(High pressure type) |
5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
-
・Metal seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・A wide variety of manifold options are available.
・Compatible with control units (VFS2000/3000/4000, Base mounted type)
・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFS1000 | 1.8 | 0.19 | 0.40 | φ50 | 1.8 |
VFS2000 | 3.5 | 0.32 | 0.85 | φ63 | 1.8 |
VFS3000 | 6.8 | 0.12 | 1.6 | φ80 | 1.8 |
VFS4000 | 12 | 0.22 | 3.1 | φ140 | 1.8 |
VFS5000 | 20 | 0.13 | 4.7 | φ160 | 1.8 |
VFS6000 | 38 | 0.10 | 9.0 | φ200 | 1.8 |
5-Port Solenoid Valve VFR2000/3000/4000/5000/6000
-
・Rubber seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFR2000 | 3.0 | 0.27 | 0.7 | φ63 | 1.8 |
VFR3000 | 8.7 | 0.38 | 2.2 | φ100 | 1.8 |
VFR4000 | 14 | 0.3 | 3.8 | φ125 | 1.8 |
VFR5000 | 25 | 0.21 | 6.2 | φ140 | 1.8 |
VFR6000 | 41 | 0.17 | 9.7 | φ200 | 1.8 |
High Speed Pilot Operated Solenoid Valve DXT1215
-
・High speed ON: 2.5 ms, OFF: 3 ms
・Large flow rate: 330∗ L/min (ANR)
∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
・Enclosure: IP67
・Power saving: 1.5 W (With power-saving circuit)
・Select from 3 or 5 port.∗
∗ 3-port type: Made to order (-X1)
・Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Power consumption (W) |
---|---|---|---|
DXT1215 | 1.3 | 0.23 | 1.5 (With power-saving circuit) |
Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2
-
・Drop prevention and temporary intermediate stops of cylinders are
possible.
Model | Applicable bore size [mm] | Type | Residual pressure release valve |
---|---|---|---|
VQ1000-FPG-□□-□ | ø40 or less | Single unit/Manifold | With |
VQ2000-FPG-□□-□ | ø63 or less | Single unit/Manifold | With |
VV71-FPGR-□-X299 | ø100 or less | Single unit/Manifold (X296) | With |
VV72-FPG-06□-X2 | ø140 or less | Single unit | None |
Interface Regulator
-
・Interface regulators can be placed on top of the manifold block to reduce the pressure of each of the valves.
・For details, refer to the Web Catalog of each series.
Click here for the 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Click here for the 5-Port Solenoid Valve SY3000/5000/7000/9000
Click here for the 5-Port Solenoid Valve SV1000/2000/3000/4000
Click here for the 4/5-Port Solenoid Valve SYJ5000/7000
Click here for the 5-Port Solenoid Valve VQ4000
Click here for the 5-Port Solenoid Valve VQ5000
Click here for the 5-Port Solenoid Valve VQC4000
Click here for the 5-Port Solenoid Valve VQC5000
Click here for the 5-Port Solenoid Valve VFS3000/4000/5000
Click here for the 5-Port Solenoid Valve VFR3000/4000/5000
Click here for the 5-Port Solenoid Valve/ISO Standard VQ7-6/7-8
Description | Applicable valve | Model |
---|---|---|
5-Port Solenoid Valve/ Plug-in Type | SY3000 SY5000 SY7000 | SY30M-□-□-□ SY50M-□-□ SY70M-□-□ |
5-Port Solenoid Valve | SY3000/5000/7000/9000 | ARB□000-□-□-2 |
5-Port Solenoid Valve | SV1000 SV2000 SV3000 SV4000 | SV1□00-□-□ SV2000-□-□ SV3000-□-□ SV4000-□-□ |
4/5-Port Solenoid Valve | SYJ5000 SYJ7000 | ARBYJ5000-00-P ARBYJ7000-00-P |
5-Port Solenoid Valve | VQ4000 | ARBQ4000-00-□-1(Plug-in type) ARBQ4000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQ5000 | ARBQ5000-00-□-1(Plug-in type) ARBQ5000-00-□-5(Plug lead type) |
5-Port Solenoid Valve | VQC4000 | ARBQ4000-00-□-1 |
5-Port Solenoid Valve | VQC5000 | ARBQ5000-00-□-1 |
5-Port Solenoid Valve | VFS2000 | ARBF2000-00-P-1(Plug-in type) ARBF2000-00-P-2(Non plug-in type) |
5-Port Solenoid Valve | VFS3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFS5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR2000 | ARBF2000-00-□-1(Plug-in type) ARBF2000-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR3000 | ARBF30□0-00-□-1(Plug-in type) ARBF30□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR4000 | ARBF40□0-00-□-1(Plug-in type) ARBF40□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve | VFR5000 | ARBF50□0-00-□-1(Plug-in type) ARBF50□0-00-□-2(Non plug-in type) |
5-Port Solenoid Valve/ ISO Standard | VQ7-6 VQ7-8 | ARB250-00-□ ARB350-00-□ |