WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 26 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Air Cylinders HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Air Cylinders
SeriesModelSpecification
Free Mount CylinderHF1A-CUHF1A
Compact Cylinder/Compact TypeHF1A-CQSHF1A
Compact CylinderHF1A-CQ2HF1A
Compact Cylinder with End lockHF1A-CBQ2HF1A

High Speed/High Frequency Cylinder CM2/CQ2-X3423

Air Cylinders » Specialty Cylinders
    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    Manual
    型式 Series View search result
    CylinderCM2-X3423View search result
    Compact CylinderCQ2-X3423View search result
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

Valve Mounted Compact Cylinder CVQ

Air Cylinders » Valve Mounted Air Cylinders
    ・Integrated valve and compact cylinder
    ・Saves manpower, space, and energy
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder CVQ
    DoC
    Type Series Action View search result
    StandardCVQDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQDouble acting32,40,50,63CQ2SY3000

Compact Cylinder CDQ2-XC88/XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
StandardCDQ2-Z-XC88/XC89/XC91Double Acting, Single Rod32,40,50,63,80,100
Long StrokeCDQ2-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100
Anti-lateral LoadCDQ2□S-Z-XC88/XC89Double Acting, Single Rod32,40,50,63,80,100

Floating Joint/Simple type Joint 25A-J/Y□

Series Compatible with Secondary Batteries Series 25A- » Related Products
    ∗ Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    ・Refer to Compact Cylinder/CQ2 for Simple joint for CQ2/YA/YB/YU.
     Click here for Compact Cylinder/Series CQ2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Floating Joint25A-JAStandard/80, 100 only
Floating Joint25A-JBFor compact cylinder
Floating Joint25A-JSStainless steel
Simple Joint for CQ2YAType A mounting bracket
Simple Joint for CQ2YBType B mounting bracket
Simple Joint for CQ2YUJoint

Compact Air Cylinder 25A-

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Mini Free Mount Cylinder25A-CUJStandard
Free Mount Cylinder25A-CUStandard
Free Mount Cylinder25A-CUKNon-rotating rod
Compact Cylinder25A-CQSStandard
Compact Cylinder25A-CQSWStandard, Double rod
Compact Cylinder25A-CQS□SAnti-lateral load
Compact Cylinder25A-CQ2Standard
Compact Cylinder25A-CQ2WStandard, Double rod
Compact Cylinder25A-CQ2Large bore size
Compact Cylinder25A-CQ2Long stroke
Compact Cylinder25A-CQ2□SAnti-lateral load
Compact Cylinder25A-CBQ2With end lock
Plate Cylinder25A-MUStandard

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series compact cylinder.
    ・Non-rotating accuracy: ±0.2° or less
    ・Lateral load resistance 2 to 4 times that of the CDQ2 series compact cylinder
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Rod End (Piston Rod End Bracket) KJ□D

Air Cylinders » Floating Joints/Rod End
    ・Smooth rotation that can adjust the centering automatically.
    ・Allowable inclination angle: 19°
    ・Can be used in various applications, not limited to connecting to a cylinder.
    ・Can be used as an auxiliary bracket for the oscillating mechanism.
    ・Reduces the design and assembly labor of the oscillating mechanism.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesThread size [mm]Applicable cylinder
KJ□DM4 to M42CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125

Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2

Air Cylinders » Environment Resistant Cylinders
    ・External dimensions and mounting dimensions are interchangeable with the standard type.
    ・Post-mounting is possible.
    ・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
SeriesBore size [mm]Foot bracketFlange bracketSingle knuckle jointDouble knuckle jointMounting nutRod end nut
CJ210,16
CM220,25,32,40
CG120,25,32,40,50,63,80,100
CQ220,25,32,40,50,63,80,100

Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y

Air Cylinders » Specialty Cylinders
    ・Reduces stick-slip in a low-speed range
    ・Stable operation is possible even at a low speed of 5 mm/s.
     (Measurement based on JIS B 8377)
    ・Low sliding is possible even in bi-directional operations.
    ・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)Min. operating
pressure (MPa)
Air cylinderCJ2Y-ZDouble acting, Single rod10, 160.03
Air cylinderCM2Y-Z1Double acting, Single rod20, 25, 32, 400.02
Air cylinderCM2Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod20, 25, 32, 400.02
Air cylinderCG1Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderMBY-ZDouble acting, Single rod32, 400.02
Air cylinderMBY-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCA2Y-ZDouble acting, Single rod400.02
Air cylinderCA2Y-ZDouble acting, Single rod50, 63, 80, 1000.01
Air cylinderCS2YDouble acting, Single rod125, 140, 1600.005
Compact cylinderCQSYDouble acting, Single rod12, 160.03
Compact cylinderCQSYDouble acting, Single rod20, 250.02
Compact cylinderCQ2Y-ZDouble acting, Single rod32, 400.02
Compact cylinderCQ2Y-ZDouble acting, Single rod50, 63, 80, 1000.01

Go Top