WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 26 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Cylinder Air Saving Type/Double Force Type CDQ2B-X3207

Air Cylinders » Compact Air Cylinders
    ・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston (new size)
    ・Air consumption: Max. 46% reduction
    ・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
    ・Reduce air consumption just by piping to the product
    ・Compact (Now with a polygonal piston)
     This product is capable of providing double the force of the CQ2 series without changing the width.
     Overall length: 50% reduction*
     * Compared with the existing model (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3207Double acting single rod45(ø32×2piston area)
57(ø40×2piston area)
71(ø50×2piston area)

End Power Cylinder CDQ2A-X3260

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 73% reduction
     3.6 L (ANR) → 2.3 L (ANR), Compared with the CQ2 series, ø50, 200 mm stroke
    ・Output is generated from 5 mm in front of the stroke end. (Extending operation only)
     Energy saving can be achieved by using the assist cylinder to reach the output stroke position.
    ・Smooth operation even when output is generated
    ・Small auto switches can be mounted on 4 surfaces of the assist cylinder.
    ・The CQ2 series rod flange type is mountable.
    ・Optimal for applications such as press fitting and clamping that require force at the stroke end
    ・Controllable by a single solenoid valve in the same way as a conventional cylinder
TypeSeriesActionBore size (mm)
StandardCDQ2A-X3260Double acting, Single rodOutput cylinder: 40, 50
Assist cylinder: 20, 25

Compact Cylinder with Air Cushion RQ/RDQ

Air Cylinders » Compact Air Cylinders
    ・The air cushion mechanism has been added to the CQS and
     CQ2 series compact cylinders, extending the
    body length only + 2.5 mm to 13 mm.
    ・Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
    ・Newly added compact type foot brackets
    ・With auto switch (RDQ series: RDQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Air Cushion RQ/RDQ
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder with Air Cushion RQ/RDQ
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)
StandardRQDouble acting, Single rod20,25,32,40,50,63,80,100

Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min piston speed
(mm/s)
Air cylinder10-CM2X-ZDouble acting20, 25, 32, 401
Air cylinder11-CM2X-ZDouble acting20, 25, 32, 400.5
Compact cylinder10-CQSXDouble acting20, 25, 32, 401
Compact cylinder11-CQSXDouble acting12, 161
Compact cylinder11-CQSXDouble acting20, 250.5
Compact cylinder10-CQ2XDouble acting32, 40, 50, 631
Compact cylinder11-CQ2XDouble acting32, 40, 50, 630.5

Compact Cylinder/Guide Rod Type CQM/CDQM

Air Cylinders » Compact Air Cylinders
    ・Built-in guide rod in the CQS and CQ2 series compact cylinders
    ・Non-rotating accuracy: ±0.2° or less
    ・2 to 4 times the lateral load resistance
     ∗ Compared to the CQ series compact cylinder
    ・Loads can be directly mounted.
    ・Mounting dimensions are compatible with the CQS and CQ2 series.
    ・With auto switch (CDQM series: CDQM)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCQMDouble acting12,16,20,25,32,40
50,63,80,100

Compact Cylinder/Plate Type CQU

Air Cylinders » Compact Air Cylinders
    ・The oval piston design reduces the width by a maximum of 40%.
     (Compared with the CQ2 series)
    ・Weight: Reduced by up to 36% (Compared with the MU series)
    ・A small type auto switch can be mounted from 4 directions.
    ・No protrusion of the auto switch from the mounting slot
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCQUDouble acting, Single rod20,25,32,40

Go Top