WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 26 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Water Resistant Cylinder (Pneumatic/Hydraulic) 

Air Cylinders » Environment Resistant Cylinders
    ・Can be used in environments where contact with water or coolant occurs
    ・With water resistant 2-color indicator auto switch
    ・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20,25,32,40
Air cylinderCG1-ZDouble acting, Single rod32,40,50,63,80,100
Air cylinderMB-ZDouble acting, Single rod32,40,50,63,80,100
Square tube type air cylinderMB1Double acting, Single rod32,40,50,63,80,100
Compact cylinderCQ2-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Air cylinderCA2-ZDouble acting, Single rod40,50,63,80,100
Compact guide cylinderMGP-ZDouble acting20,25,32,40,50,63,80,100
Guide cylinderMGGDouble acting32,40,50,63,80,100
Rotary clamp cylinderMKDouble acting16,20,25,32,40,50,63
Air cylinderRSQDouble acting32,40,50
Compact hydraulic cylinder
compliant with JIS Standards (10 MPa)
CHKDBDouble acting, Single rod20,25,32,40,50,63,80,100
Hydraulic cylinder
compliant with JIS Standards (7 MPa)
CH2FDouble acting, Single rod32,40,50,63,80,100
High power cylinderRHC-XC93Double acting32,40

Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX

Air Cylinders » Specialty Cylinders
    ・Reduces adhesion/quick extension
    ・Smooth operation is possible even at 0.5 mm/s.
     (1 mm/s for ø16 or smaller)
    ・The minimum operating pressure has been reduced by half.
     (Compared to the previous version)
    ・Improved functions (The new structure is equivalent to the standard models.)
    ・Interchangeable with the standard models
    ・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min. piston
speed (mm/s)
Air cylinderCJ2X-ZDouble acting, Single rod10, 161
Air cylinderCM2X-Z1Double acting, Single rod20, 25, 32, 400.5
Air cylinderCM2X-ZDouble acting, Single rod20, 25, 32, 400.5
Compact cylinderCQSXDouble acting, Single rod12, 161
Compact cylinderCQSXDouble acting, Single rod20, 250.5
Compact cylinderCQ2XDouble acting, Single rod32, 40, 50, 63, 80, 1000.5
Free mount cylinderCUXDouble acting, Single rod10, 161
Free mount cylinderCUXDouble acting, Single rod20, 25, 320.5

Cylinder with Stable Lubrication Function (Lube-retainer) 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable to operation in micro-powder (20 to 100 μm) /general environments
    ・Durability is 4 times stronger than the standard model in micro-powder
     environments.
    ・The overall length and mounting are the same as those of the standard model.
     (Except for some models)
    ・Grease film is formed on the piston rod surface to improve durability.
    ・Prevents the entry of dust and foreign matter
    ・The number of operating cycles can be improved even in general environments.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20, 25, 32, 40
Air cylinderCG1-ZDouble acting, Single rod20, 25, 32, 40, 50, 63, 80, 100
Air cylinderCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
Compact cylinderCQSDouble acting, Single rod20, 25
Compact cylinderCQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Air slide tableMXQ□ADouble acting6, 8, 12, 16, 20, 25
Compact guide cylinderMGP-ZDouble acting20, 25, 32, 40, 50, 63, 80, 100
Dual Rod Cylinder/Compact TypeCXSJDouble acting6, 10, 15, 20, 25, 32
Dual rod cylinderCXSDouble acting6, 8, 12, 16, 20, 25, 32
High power cylinderRHC-XC93Double acting32,40

Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□

Air Cylinders » Environment Resistant Cylinders
    ・CM2-XC4□ has been added. New
    ・Up to 6 times more durable in dusty environments
     Applicable powder particle size: 20 to 100 μm
     Suitable for environments with ceramic powder, toner powder, paper
     powder, and metallic powder
     ∗ Excludes weld spatter
    ・Can be selected according to the application
     A Lube-retainer (stable lubrication function) and a heavy-duty scraper
     can be mounted on the piston rod.
     For the MGP series compact guide cylinder, they can also be mounted
     on the guide rod (one or both sides).
    ・The rod cover assembly can be replaced according to the operating
     environment.
     ∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC4□Double acting20, 25, 32, 40
Air cylinderCG1-XC4□Double acting20, 25, 32, 40, 50, 63, 80, 100
Air cylinderMB-XC4□Double acting32, 40, 50, 63, 80, 100
Compact cylinderCQ2-XC4□Double acting20, 25, 32, 40, 50, 63
Compact guide cylinderMGP-XC4□Double acting20, 25, 32, 40, 50, 63, 80, 100

Dust Resistant Cylinder 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
    ・4 times stronger than the standard model
    ・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
    ・The Lube-retainers create a coat of grease on the piston rod for improved durability.
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC92Double acting20, 25, 32, 40
Compact cylinderCQS-XC92Double acting12, 16, 20, 25
Compact cylinderCQ2-XC92Double acting32, 40, 50, 63, 80, 100

Compact Cylinder 10-/11-/21-/22-CQ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Standard21-/22-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

Air-Hydro Booster CQ2

Hydraulic Equipment » Hydraulic Cylinders
    ・Converts air pressure to hydraulic pressure for high-pressure hydraulic cylinder actuation
    ・No hydraulic pump is required. High hydraulic pressure can easily be obtained.
    ・Applications: For lifting workpieces, for automatic clamping devices, hydraulic pressure source for low profile hydraulic cylinders
SeriesPneumatic cylinder dia.
(mm)
Generated hydraulic
pressure (with 0.5 MPa)
Amount of discharged oil
(cm3)
CQ2100, 140, 1603.5 to 1417 to 105

Compact Cylinder CQ2/CDQ2

Air Cylinders » Compact Air Cylinders
    ・Sizes ø4, ø6, and ø10 have been added. [New]
    ・ø4 to ø200 lineup
    ・Space-saving cylinder designed with a compact body
    ・Small auto switches can be mounted on 4 surfaces.
     (1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
    ・No projection of the auto switch
    ・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・Part numbers with a rod end bracket and/or mounting bolt are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
     CDQ2□S, CDBQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
    -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQ2-ZDouble acting, Single rod4,6,10,12,16,20,25,32,40,50,63,80,100
StandardCQ2W-ZDouble acting, Double rod12,16,20,25,32,40,50,63,80,100
StandardCQ2-ZSingle acting (Spring return/extend)12,16,20,25,32,40,50
Large bore sizeCQ2-ZDouble acting, Single rod125,140,160,180,200
Large bore sizeCQ2W-ZDouble acting, Double rod125,140,160,180,200
Long strokeCQ2-ZDouble acting, Single rod32,40,50,63,80,100
Non-rotating rodCQ2K-ZDouble acting, Single rod12,16,20,25,32,40,50,63
Non-rotating rodCQ2KW-ZDouble acting, Double rod12,16,20,25,32,40,50,63
Water resistantCQ2-R/VDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistantCQ2W-R/VDouble acting, Double rod40,50,63,80,100
Axial piping
(Common piping)
CQP2Double acting, Single rod12,16,20,25,32,40,50,63,80,100
Axial piping
(Common piping)
CQP2Single acting (Spring return/extend)12,16,20,25,32,40,50
Anti-lateral loadCQ2□S-ZDouble acting, Single rod32,40,50,63,80,100
With end lockCBQ2Double acting, Single rod20,25,32,40,50,63,80,100

Longer Life Cylinder CQ2-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQ2 Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQ2-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQ2-XB24Double acting, Single rod12,16,20,25,32,40

Compact Cylinder/Double Force Type CDQ2B-X3166

Air Cylinders » Compact Air Cylinders
    ・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
    ・Weight: 51% reduction* (648 g→317 g)
    ・Overall length: 50% reduction* (130.5 mm→65 mm)
     * Comparison with the existing model
      (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
    ・Small auto switches can be mounted on 4 surfaces.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3166Double acting single rod45 (Equiv. ø32 x 2 piston area)
57 (Equiv. ø40 x 2 piston area)
71 (Equiv. ø50 x 2 piston area)

Go Top