WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 12 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum Ejectors HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Vacuum Equipment
SeriesModelSpecification
Vacuum EjectorHF1B-ZHHF1B
In-line Type Vacuum EjectorHF1B-ZU□AHF1B

Vacuum Flow ZHV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
    ・Blow and vacuum can be performed by supplying compressed air.
     Blow: Max. 11000 L/min (ANR)∗1
     Vacuum: Max. 8000 L/min (ANR)∗1
     ∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
    ・It is possible to adjust the blow and vacuum flow rate by adjusting the
     nozzle position!
    ・A vacuum flow rate 3 times or more the supply air
    ・A blow flow rate 4 times or more the supply air
    ・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
     ∗2 ZHV20, in comparison with product (ZH20-X185)
    ・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
     ∗3 ZHV10, in comparison with product (ZH10-X185)
    ・In terms of body mounting, port connection, and passage diameter, this
     product is compatible with the product (ZH-X185).
SeriesVacuum pressure
[kPa]
Suction flow rate
[L/min (ANR)]
Discharge flow rate
[L/min (ANR)]
Air consumption
[L/min (ANR)]
Fluid passage dia.
ZHV10-6520670180ø13
ZHV20-619752360380ø21.6
ZHV30-645905310710ø30
ZHV40-6527068201330ø42

Vacuum Equipment 25A-

Series Compatible with Secondary Batteries Series 25A- » Vacuum Equipment
    ∗1 Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Vacuum Ejector/Series ZH□□DA
    Click here for In-line Type Vacuum Ejector/Series ZU□□A
    Click here for Air Suction Filter/Series ZFC
    Click here for Vacuum Pad/Series ZP
    Click here for Adsorption Plate/Series SP
    ∗2 For the ZH (body ported) series, only the screw-in type uses copper.
    One-touch connection type is copper-free as standard.
    Click here for Vacuum Ejector/Series ZH


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Vacuum Unit25A-ZK2□A(Vacuum unit)Single unit only
Space Saving Vacuum Ejector25A-ZQ(Ejector unit)Single unit/Manifold
Space Saving Vacuum Ejector25A-ZQ(Vacuum pump unit)Single unit/Manifold
Space Saving Vacuum EjectorZH□□DA(Body ported)*1
Space Saving Vacuum EjectorZH(Body ported)*2
In-line Type Vacuum EjectorZU□□A(In-line type)*1
In-line Air FilterZFC(With One-touch fittings)*1
Air Suction FilterZFC*1
(With One-touch fittings, In-line type)
 
 
Vacuum PadZP*1Pad only
Vacuum Regulator25A-IRV
Adsorption PlateSP*1

Vacuum Ejector ZH

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and lightweight
     Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
     Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
     Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
     Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
    ・4 mounting types:
     Direct mounting, Standard bracket mounting, L-bracket mounting,
     DIN rail mounting
    ・A silencer and standard bracket are available. (Body ported type only)
Body typeSeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Body ported typeZH05DSA0.56132 to 13
Body ported typeZH07DSA0.712272 to 20
Body ported typeZH10DSA1.026522 to 32
Body ported typeZH13DSA1.340882 to 50
Body ported typeZH15DSA1.5581172 to 100
Body ported typeZH18DSA1.8761652 to 125
Body ported typeZH20DSA2.0902012 to 150
Box type
(Built-in silencer)
ZH05B□A0.56132 to 13
Box type
(Built-in silencer)
ZH07B□A0.712272 to 20
Box type
(Built-in silencer)
ZH10B□A1.026522 to 32
Box type
(Built-in silencer)
ZH13B□A1.340882 to 50
Box type
(Built-in silencer)
ZH15B□A1.5581172 to 100
Box type
(Built-in silencer)
ZH18B□A1.8761652 to 125
Box type
(Built-in silencer)
ZH20B□A2.0902012 to 150

Nozzles for Blowing KN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.

Vacuum Flow ZH□-□-X185/ZH□-□-X341

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
    ・By supplying compressed air, large blow and vacuum flow rates are available.
    ・A blow flow rate 4 times the supply air
    ・A vacuum flow rate 3 times the supply air
    ・Large passage diameter available for the suction of machining chips, particles, etc.
    ・Maintenance-free
    ・Mounting brackets are available.
    ・Application examples:
     Blow: Blowing away water droplets and machining chips
     Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles

    The ZH-X185 vacuum flow is to be discontinued as of the
    end of September 2023. Consider selecting a ZHV series
    vacuum flow as a substitute.
    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

All Stainless Steel Vacuum Ejector ZH□□-X267

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・All stainless steel (SCS13: Equivalent to stainless steel 304)
    ・Sealant not required
    ・Max. operating temperature: 260℃
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZH05-X2670.55132 to 13
ZH07-X2670.712232 to 20
ZH10-X2671.024462 to 32

Vacuum Flow ZH-X226/-X249/-X338

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
    ・By supplying compressed air, large blow and vacuum flow rates are available.
     Blow: Max. 1550 L/min (ANR)
     Vacuum: Max. 880 L/min (ANR)
    ・Application examples
     Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSuction flow
[L/min(ANR)]
Discharge flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZH-X226405700297
ZH-X3388801,550570
ZH-X2498201,160340

In-line Type Vacuum Ejector ZU□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and Lightweight
     O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
    ・Port size
     ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32"
    ・Vacuum pressure reached [kPa]
     Type S: -90, -87, -85
     Type L: -48, -40
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Type S
Max. suction flow
[L/min(ANR)]
Type L
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZU03□A0.31.83.44.22 to 8
ZU04□A0.43.25.87.72 to 10
ZU05□A0.5713142 to 13
ZU07□A0.71116282 to 20

Go Top