WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 12 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Handheld Electrostatic Meter IZH10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Handheld Electrostatic Meter IZH10
    Manual
    Series View search result
    IZH10View search result
  • Handheld Electrostatic Meter IZH10
    DoC
    Series View search result
    IZH10View search result
SeriesRated charge amount rangeMinimum display unit
IZH10±20.0kV0.1 kV(±1.0 to ±20.0 kV)
0.01 kV(0 to ±0.99 kV)

Vacuum Pad with Ejector ZHP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Ejector and pad are integrated. Space saving with reduced piping labor!
    ・2-stage ejector
     Suction flow rate increased by 50%, Air consumption reduced by 30%
    ・Easier maintenance
     Mounting with the lock plate reduces the steps required for pad replacement!
    ・Pad diameter: ø63, ø80
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Pad with Ejector ZHP
    Manual
    Series View search result
    ZHPView search result
SeriesPad diameterPad formNozzle nominal size
ZHPφ63, φ80Bellows type with groove
Flat type with groove
φ0.7, φ1.0, φ1.2, φ1.5

Go Top