Product Information »
WEB Catalog
IN_PROD_346
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Pads (Vacuum Suction Cups)
Vacuum Pads (Vacuum Suction Cups)
Basic Vacuum Pad (Vacuum Suction Cup) ZP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-063-ZP.jpg)
-
・12 sizes, 6 types of pad forms
The mounting bracket can be selected according to the application.
・Pad form: Flat type, Flat type with ribs, Bellows type,
Thin flat type, Thin flat type with ribs, Deep type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Mounting Bracket Assembly (p.121-130)
Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Mounting Bracket Assembly (p.121-130)
Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Flat type | φ2,φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type with ribs | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type (Ball joint) | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Bellows type | φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Thin flat type | φ10,φ13,φ16 |
ZP | Thin flat type with ribs | φ10,φ13,φ16 |
ZP | Deep type | φ10,φ13,φ16,φ20,φ25,φ32,φ40 |
Compact Vacuum Pad (Vacuum Suction Cup) ZP3
-
・Overall length shortened
・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3 | Flat type | φ1.5,φ2,φ3.5 |
ZP3 | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
ZP3 | Bellows type | φ4,φ6,φ8 |
ZP3 | Bellows type with ribs | φ10,φ13,φ16 |
Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP-ZP2.jpg)
-
・For rectangular, vertically long, and horizontally long workpieces
・Pad form: Oval flat type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection ZP: Mounting Bracket Assembly (p.189-194)
ZP2: Mounting Bracket Assembly (p.195-197) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series Variations/Model Selection ZP: Mounting Bracket Assembly (p.189-194)
ZP2: Mounting Bracket Assembly (p.195-197) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Oval flat type | 2×4, 3.5×7, 4×10 |
ZP2 | Oval flat type | 3.5×7, 4×10, 4×20, 4×30, 5×10, 5×20, 5×30, 6×10, 6×20, 6×30, 8×20, 8×30 |
High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E
-
・Stable suction position, Improved ease of removal
・Pad form: Flat type with groove, Bellows type with ribs and groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread
・Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Standard: Mounting Bracket Assembly (p.237-240)
Ball Joint: Mounting Bracket Assembly (p.241-244) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series Variations/Model Selection Standard: Mounting Bracket Assembly (p.237-240)
Ball Joint: Mounting Bracket Assembly (p.241-244) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3E | Flat type with groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Flat type with groove (Ball joint type) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove (Ball joint) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
Mark-free Pad (Vacuum Suction Cup) ZP2
-
・For use where adsorption marks must not be left on workpieces
・Pad which reduces the number of adsorption marks left on workpieces by the rubber
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Standard: Mounting Bracket Assembly (p.121-130)
High Rigidity: Mounting Bracket Assembly (p.255-263) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series Variations/Model Selection Standard: Mounting Bracket Assembly (p.121-130)
High Rigidity: Mounting Bracket Assembly (p.255-263) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Flat type | φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP2 | High rigidity (Flat type with ribs) | φ40,φ50,φ63,φ80,φ100,φ125 |
ZP2 | Resin attachment | Applicable pad: φ6,φ8,φ10,φ13, φ16,φ20,φ25,φ32 |
Vacuum Pad ZP3C
-
・Suitable for the adsorption transfer of corrugated cardboard, etc.,
requiring abrasion resistance
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
・Easier maintenance
Compatible with 2 types of mounting tools
・Reduced suction of foreign matter due to mesh filter
Reduced suction of foreign matter into the vacuum pump and ejector
The pad and mesh filter can be replaced without tools.
The separation and disposal of the metal and rubber parts is possible.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Green Procurement (RoHS)
Series Variations/Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3C | Flat type with rib | φ20, φ25, φ32, φ40, φ50 |
ZP3C | Bellows type | φ20, φ25, φ32, φ40, φ50 |
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M
-
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
· Prevents workpiece slippage
· Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible.
・Horizontal holding force: 231 N (Pad diameter ø80)
・Suitable for high-temperature workpieces (200°C)
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Green Procurement (RoHS)
Series Variations/Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |
Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P
-
・Good for film packaging applications
・This product uses silicone rubber compliant with the FDA (USA Food and Drug Administration) regulation 21CFR§177.2600 for “Rubber articles intended for repeated use.”
・Blue colored pad
・Reduced leakage
・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P | For film adsorption | φ20,φ25,φ35,φ50 |
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
-
・For the adsorption transfer of workpieces with flexible soft film
packaging
・Thin film skirt and special shaped ribs
・Flat attachment (2.5-stage)
For reducing wrinkles
・Guide attachment (5.5-stage)
Acceleration/deceleration: Adsorption transfer possible at 4G
・The pad and attachment are made of materials compliant with
FDA (U.S. Food and Drug Administration) regulations as well as
Japan Food Sanitation Act standards.
・Blue colored pad
Easy to distinguish the vacuum pad by color during contamination
inspection
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P-JT | Bellows (2.5-stage) | φ20,φ25,φ32,φ40,φ50 |
ZP3P-JT | Bellows (5.5-stage) | φ20,φ25,φ32,φ40,φ50 |
4.5-Stage Bellows Pad (Vacuum Suction Cup) ZP2
-
・For use where there is no space for a buffer (spring type)
・For workpieces with inclined adsorption surfaces
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Bellows (4.5-stage) | φ15,φ20,φ30,φ40,φ50 |
ZP2 | Bellows (2.5-stage/3.5-stage) | φ6,φ9,φ10,φ14,φ15,φ16,φ25,φ30 |
Thin Flat/Flat Pad (Vacuum Suction Cup) ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-03.jpg)
-
・For the adsorption of flexible sheets or film
・Reduced deformation of flat surfaces during adsorption
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Green Procurement (RoHS)
Series Variations/Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Thin flat type (With groove) | φ10,φ15,φ20,φ30 |
Compact/Short-type/Nozzle Pad (Vacuum Suction Cup) ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-04.jpg)
-
・For the adsorption of small components such as IC chips
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Nozzle type | φ0.8,φ1.1 |
Sponge Pad (Vacuum Suction Cup) ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-05.jpg)
-
・For the adsorption of workpieces with bumps
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Sponge | φ4,φ6,φ8,φ10,φ15 |
Special Configuration Pad (Vacuum Suction Cup) ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-06.jpg)
-
・For the adsorption of circular components like CDs and DVDs
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for disk adsorption | − |
Vacuum Pad for Panel Holding ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-07.jpg)
-
・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for panel holding | − |
Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-08.jpg)
-
・The ball spline guide is used for buffers.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series Variations/Model Selection Applicable Pad List/Adapter Buffe No. Green Procurement (RoHS)
Series | Pad type | Pad diameter (mm) |
---|---|---|
ZP2 | Pad with ball spline buffer | φ2,φ4,φ6,φ8 |
Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□
-
・Discharge static electricity gently. Prevent damage to electronic parts.
・Surface resistance: 106 to 109[Ω]
・Pad form: Flat type with groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Green Procurement (RoHS)
Series Variations/Model Selection Mounting Bracket Assembly (p.162-164)
Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3-□HS□ | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
Vacuum Pad Made to Order ZP2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZP2-09.jpg)
-
・Blast-type pad (Compact pad, Short-type pad)
Workpieces can be removed easily.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions
Series Variations/Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313)
High Rigidity: Mounting Bracket Assembly (p.255-263) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series Variations/Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313)
High Rigidity: Mounting Bracket Assembly (p.255-263) Applicable Pad List/Adapter Buffe No.
Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP2 | Compact pad | φ3,φ4,φ5,φ6,φ7,φ8 |
ZP2 | Short-type pad | φ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15 |
ZP2 | Thin flat pad | φ5,φ6,φ11,φ14,φ18,φ20 |
ZP2 | Bellows pad | φ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20 |
ZP/ZP2 | High rigidity pad | φ32,φ40,φ50,φ63,φ80,φ100,φ125, φ150,φ250,φ300,φ340, 30×50 |
Vacuum Pad with Ejector ZHP
-
・Ejector and pad are integrated. Space saving with reduced piping labor!
・2-stage ejector
Suction flow rate increased by 50%, Air consumption reduced by 30%
・Easier maintenance
Mounting with the lock plate reduces the steps required for pad replacement!
・Pad diameter: ø63, ø80
Series | Pad diameter | Pad form | Nozzle nominal size |
---|---|---|---|
ZHP | φ63, φ80 | Bellows type with groove Flat type with groove | φ0.7, φ1.0, φ1.2, φ1.5 |