WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Air Preparation Equipment » Air Preparation Filters
    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
    ・With clogging switch/With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Thermo-dryer with Air Temperature Adjustment Function IDH□

Air Preparation Equipment » Air Dryers
Temperature Control Equipment » Air Temperature Controllers
    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Refrigerated Air Dryer IDF

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
SeriesRated inlet
condition
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
RefrigerantPort sizeCompressor
output
IDF6035℃
0.7 MPa
5.66.5R410A(HFC)
GWP:2088
R1Less than 7.5kw
IDF7035℃
0.7 MPa
89.1R410A(HFC)
GWP:2088
R1 1/2Less than 7.5kw
IDF8040℃
0.7 MPa
11.613.6R410A(HFC)
GWP:2088
R2Less than 7.5kw
IDF9040℃
0.7 MPa
14.316.4R410A(HFC)
GWP:2088
R2Less than 7.5kw

Air Cooled Aftercooler HAA

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Cooling equipment is not required for this air-cooled type.
    ・Easy maintenance and reasonable running costs,
     No need to worry about freezing or running out of water supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cooled Aftercooler HAA
    Manual
    Series View search result
    HAAView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAA7.5 to 371000 to 5700

Adsorption Plate SP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
     Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
    ・A high level of machining accuracy
    ・Strong adsorption force
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesShapeAdsorption surface sizeSintered metallic element particle dia.Suction port
SPRectangular, Square□50 x 50 mm, □100 x 100 mm, □150 x 150 mm
□200 x 200 mm, □250 x 250 mm, □300 x 300 mm
φ0.3 (Sphere)1/8

Vacuum Saving Valve ZP2V

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Saving Valves
    ・Can restrict the reduction of vacuum pressure even when there is no workpiece
    ・A switching operation is not required when changing workpieces.
    ・Built-in filter (40 μm)
    ・With One-touch fittings
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
    ・FANUC CRX plug-in software
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
    ・Standards: Conforming to ISO 9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□21-X1
    for the FANUC CORPORATION CRX Series 
    Manual
    Series View search result
    ZXP7□21-X1View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□21-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Bernoulli Gripper ZNC

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
    ・For the adsorption transfer of thin cloths, films, printed circuit boards,
     etc.
    ・Energy saving: Max. 79% reduction (Comparison of air consumption
     to lifting force)
    ・High lifting force: 65 N
     10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
     65 N)
    ・3 types of body materials: Aluminum, Resin, Stainless steel
    ・Attachments
     With stopper: Prevents workpiece slippage
     With vibration suppression cover: Suppresses the vibration noise of thin
     workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesMaterialSizeAttachment
ZNCAluminum
Resin
Stainless steel
ø20, ø30, ø40, ø60, ø80With stopper
With vibration suppression cover

Basic Vacuum Pad (Vacuum Suction Cup) ZP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・12 sizes, 6 types of pad forms
     The mounting bracket can be selected according to the application.
    ・Pad form: Flat type, Flat type with ribs, Bellows type,
     Thin flat type, Thin flat type with ribs, Deep type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPFlat typeφ2,φ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPFlat type with ribsφ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPFlat type (Ball joint)φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPBellows typeφ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPThin flat typeφ10,φ13,φ16
ZPThin flat type with ribsφ10,φ13,φ16
ZPDeep typeφ10,φ13,φ16,φ20,φ25,φ32,φ40

Air Suction Filter ZFA

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems related to vacuum circuits or airborne contaminants
    ・Provides a large filter element surface
SeriesPort sizeFlow rate L/min (ANR)Filtration (μm)
ZFA101/85030
ZFA201/420030

Go Top