WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Color Display Digital Flow Switch for PVC Piping PF3W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » PVC Flow Switches
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・Applicable fluids: Deionized water, Chemical liquids, etc.
    ・3-color/2-screen display
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 70°C
    ・PVC pipe O.D.: 25A, 30A
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for PVC Piping PF3W
    Manual
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W10 to 100
30 to 250

2-Color Display Digital Flow Switch PF2M7(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
     Allows for the monitoring of remote lines PFGM302 Series
    ・Dry air, N2, Ar, CO2
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
    ・Improved resistance to moisture and foreign matter
    ・Compact, Lightweight
     Weight: 27.3% lighter (55 g → 40 g)
    ・Low current consumption: 35 mA or less
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    Manual
    Series View search result
    PF2M7View search result
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    DoC
    Series View search result
    PF2M7View search result
SeriesRated flow range (L/min)
PF2M70.01 to 1 (0.01 to 0.5)
0.02 to 2 (0.02 to 1)
0.05 to 5 (0.05 to 2.5)
0.1 to 10 (0.1 to 5)
0.3 to 25 (0.3 to 12.5)
0.5 to 50 (0.5 to 25)
1 to 100 (1 to 50)
2 to 200 (2 to 100)
( ): For CO2

Pressure Switch/Reed Switch Type IS10

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・16% lighter, 11% smaller (Compared with the IS1000)
    ・Service life: 5 million cycles
    ・Can be connected to modular type F.R.L. units
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Reed Switch Type IS10
    Manual
    Series Type View search result
    IS10Positive pressureView search result
  • Pressure Switch/Reed Switch Type IS10
    DoC
    Series Type View search result
    IS10Positive pressureView search result
SeriesTypeSet pressure range
IS10Positive pressure0.1 to 0.4 MPa
0.1 to 0.6 MPa

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

Pressure Gauge for General Purposes G□

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G15φ15R1/8, M5 (Female thread)
G27φ27R1/8, 1/16
G36φ37.5R1/8, M5 (Female thread)
GA36φ37.5R1/8
G46φ42.5R1/8, 1/4, M5 (Female thread)
GA46φ42.5R1/8, 1/4
G33φ30R1/8
GA33φ30R1/8
G43φ43R1/8, 1/4
G36-Lφ37.5R1/8
G46-Lφ42.5R1/8,1/4
G53-Lφ51.4R1/8,1/4
G63-Lφ63.4R1/8,1/4

Exhaust Cleaner for Clean Room AMP

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
AMP0.01 (Filtration efficiency: 95%)200 to 10001/4,3/8,1/2,3/4

Exhaust Cleaner AMC

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・Noise reduction: 35 dB (A)
    ・Oil mist removal: 99.9% or more
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Silencer AN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFeatures
AN05 to 40・Compact and lightweight
・Noise reduction: 30 dB (A)
AN05 to 30-C・Can connect with One-touch fitting directly
・Noise reduction: 30 dB (A)

Holder for Speed Controller TMH

Flow Control Equipment » Related Equipment
    ・A holder for securing a speed controller (In-line type) with One-touch fittings
    ・Universal mounting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeries
HolderTMH

Air Saving Speed Controller AS-R/AS-Q

Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves
    ・Reduce air consumption just by mounting to an air cylinder.
    ・Air consumption reduced by 25%
    ・Mounting and operation are the same as regular speed controller.
    ・Equal response time
     No delay of response time with 2-pressure control
    ・Compact: 85% reduction
     The functions of the regulator and speed controller have been integrated.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Speed Controller AS-R/AS-Q
    Manual
    Type Series View search result
    Elbow type
    With pressure reduction function
    AS22R to AS42RView search result
    Elbow type
    With rapid supply and exhaust function
    AS22Q to AS42QView search result
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
With pressure reduction function
AS22R to AS42RR, NPT, G 1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''
Elbow type
With rapid supply and exhaust function
AS22Q to AS42QR, NPT, G 1/4 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Go Top