WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,281 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


For High Precision Positioning: Pin Shift Cylinder CKQG-X2370/CKQP-X2371

Air Cylinders » Pin Shift Cylinder
    ・High Precision: Rod end deflection of ±0.1 mm or less
    ・Position reproducibility
    ・Pins for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide
    ・Magnetic field resistant auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Built-in standard magnetCKQG-X237032, 40, 5025, 30, 40, 50
Built-in strong magnetCKQP-X23715030, 50

Rotary Clamp Cylinder MK

Air Cylinders » Clamp Cylinders
    ・The allowable moment of inertia is 3 times higher.
     (The same as the heavy-duty MK2 series)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・Mounting dimensions are interchangeable with the MK series.
    ・Consolidated to the new MK series and renewed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMKDouble acting12,16,20,25,32,40,50,63

Sine Rodless Cylinder REA

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 300 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REA
    Manual
    Type Series Action Bore size (mm) View search result
    BasicREADouble acting25,32,40,50,63View search result
    Direct mountREARDouble acting10,15,20,25,32,40
    Slider
    (Slide bearing)
    REASDouble acting10,15,20,25,32,40
    Slider
    (Ball bushing bearing)
    REALDouble acting10,15,20,25,32,40
    Linear guide (Single axis)REAHDouble acting10,15,20,25
    Linear guide (Double axis)REAHTDouble acting25,32
  • Sine Rodless Cylinder REA
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicREADouble acting25,32,40,50,63
Direct mountREARDouble acting10,15,20,25,32,40
Slider
(Slide bearing)
REASDouble acting10,15,20,25,32,40
Slider
(Ball bushing bearing)
REALDouble acting10,15,20,25,32,40
Linear guide (Single axis)REAHDouble acting10,15,20,25
Linear guide (Double axis)REAHTDouble acting25,32

Cylinder with Lock CNG/CDNG

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDNG series: CDNG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNG/CDNG
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Cylinder with Lock CNG/CDNG
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNGDouble acting,
Single rod
20,25,32,40Spring lock

Fine Lock/Lock-up Cylinder CL□/CDL□

Air Cylinders » Fine Lock Cylinders
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ∗ CL1: Single-directional lock
    ・With auto switch (CDL□ series: CDLJ2, CDLM2, CDLG1, CDL1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fine Lock/Lock-up Cylinder CL□/CDL□
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Fine Lock/Lock-up Cylinder CL□/CDL□
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
TypeSeriesActionBore size (mm)Lock mechanism
Fine lock
cylinder
CLJ2Double acting,
Single rod
16Spring lock,
Air pressure lock,
Spring/Air pressure lock
Fine lock
cylinder
CLM2Double acting,
Single rod
20,25,32,40Spring lock,
Air pressure lock,
Spring/Air pressure lock
Fine lock
cylinder
CLG1Double acting,
Single rod
20,25,32,40Spring lock,
Air pressure lock,
Spring/Air pressure lock
Lock-up
cylinder
CL1Double acting,
Single rod
40,50,63,80,100
125,140,160
Spring lock

Dual Rod Cylinder JMGP

Air Cylinders » Dual Rod Cylinders
    ・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
    ・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
    ・The solid state auto switch D-M9□ is mountable.
    ・Suitable for pushing, lifting, or clamping in a transport line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Miniature Guide Rod Cylinder MGJ

Air Cylinders » Guide Cylinders
    ・Overall length: 23 + Stroke mm/Width: 29 mm/
     Height: 14.5 mm (MGJ6)
    ・2 auto switches can be mounted even for 5 strokes.
    ・Integral wiring/piping to one direction
    ・Non-rotating accuracy: ±0.1°
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Guide Rod Cylinder MGJ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGJDouble acting6,10View search result
TypeSeriesActionBore size (mm)
StandardMGJDouble acting6,10

Compact Slide MXH

Air Cylinders » Table Cylinders
    ・Allowable moment improved by up to 240%
    ・With new high rigidity linear guide
     Allowable moment improved
    ・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
     Weight: 19% reduction (ø20-10 stroke)
    ・Piping is possible in 3 directions.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Slide MXH
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Slide MXH
    Symbol Specifications Download
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMXHDouble acting6,10,16,20

Mechanically Jointed Rodless Cylinder MY1

Air Cylinders » Mechanically Jointed Rodless Cylinders
    ・With 5 standardized guide types
    ・A variety of applications are available based on the load mass and required accuracy.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mechanically Jointed Rodless Cylinder MY1
    Manual
    Type Series Action Bore size (mm) View search result
    BasicMY1BDouble acting10,16,20,25,32,40,50,63,80,100View search result
    Slide bearingMY1MDouble acting16,20,25,32,40,50,63View search result
    Cam follower guideMY1CDouble acting16,20,25,32,40,50,63View search result
    Linear guideMY1HDouble acting10,16,20,25,32,40View search result
    Linear guideMY1HTDouble acting50,63View search result
  • Mechanically Jointed Rodless Cylinder MY1
    Symbol Specifications Download
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
TypeSeriesActionBore size (mm)
BasicMY1BDouble acting10,16,20,25,32,40,50,63,80,100
Slide bearingMY1MDouble acting16,20,25,32,40,50,63
Cam follower guideMY1CDouble acting16,20,25,32,40,50,63
Linear guideMY1HDouble acting10,16,20,25,32,40
Linear guideMY1HTDouble acting50,63

Air-hydro Unit CC

Air Cylinders » Air-hydro Units
    ・By converting air pressure into hydraulic pressure, the same functions of a hydraulic unit can be obtained while using pneumatic equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air-hydro Unit CC
    DoC
    Type Series View search result
    Air-hydro unitCC
    ConverterCCTView search result
    Valve unitCCVView search result
TypeSeriesNominal size (mm)
Air-hydro unitCC63,100,160
ConverterCCT40,63,100,160
Valve unitCCV

Go Top